Product groups
Clamping levers, die-cast zinc with internal thread, satin finish, threaded insert stainless steel
K0123

Clamping levers, die-cast zinc with internal thread, satin...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123 Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel 321 kB

Drawings

Clamping levers, die-cast zinc with internal thread, satin finish, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0123.0032orange RAL 2004zinc0M3910131424,5414,530333037716 on request
K0123.00327ruby red RAL3003zinc0M3910131424,5414,530333037716 on request
K0123.0033silver metalliczinc0M3910131424,5414,530333037716 on request
K0123.0042orange RAL 2004zinc0M4910131424,5414,530333037716 on request
K0123.00427ruby red RAL3003zinc0M4910131424,5414,530333037716 on request
K0123.0043silver metalliczinc0M4910131424,5414,530333037716 on request
K0123.0052orange RAL 2004zinc0M5910131424,5414,530333037716 on request
K0123.00527ruby red RAL3003zinc0M5910131424,5414,530333037716 on request
K0123.0053silver metalliczinc0M5910131424,5414,530333037716 on request
K0123.1042orange RAL 2004zinc1M4910131424,5414,531344047716 on request
K0123.10427ruby red RAL3003zinc1M4910131424,5414,531344047716 on request
K0123.1043silver metalliczinc1M4910131424,5414,531344047716 on request
K0123.1052orange RAL 2004zinc1M5910131424,5414,531344047716 on request
K0123.10527ruby red RAL3003zinc1M5910131424,5414,531344047716 on request
K0123.1053silver metalliczinc1M5910131424,5414,531344047716 on request
K0123.1062orange RAL 2004zinc1M6910131424,5414,531344047716 on request
K0123.10627ruby red RAL3003zinc1M6910131424,5414,531344047716 on request
K0123.1063silver metalliczinc1M6910131424,5414,531344047716 on request
K0123.2062orange RAL 2004zinc2M61213,518,51928,56,517,542,545,56574,59,520 on request
K0123.20627ruby red RAL3003zinc2M61213,518,51928,56,517,542,545,56574,59,520 on request
K0123.2063silver metalliczinc2M61213,518,51928,56,517,542,545,56574,59,520 on request
K0123.2082orange RAL 2004zinc2M81213,518,51928,56,517,542,545,56574,59,520 on request
K0123.20827ruby red RAL3003zinc2M81213,518,51928,56,517,542,545,56574,59,520 on request
K0123.2083silver metalliczinc2M81213,518,51928,56,517,542,545,56574,59,520 on request
K0123.3082orange RAL 2004zinc3M81416212237102454,558,580911122 on request
K0123.30827ruby red RAL3003zinc3M81416212237102454,558,580911122 on request
K0123.3083silver metalliczinc3M81416212237102454,558,580911122 on request
K0123.3102orange RAL 2004zinc3M101416212237102454,558,580911122 on request
K0123.31027ruby red RAL3003zinc3M101416212237102454,558,580911122 on request
K0123.3103silver metalliczinc3M101416212237102454,558,580911122 on request
K0123.4102orange RAL 2004zinc4M1017192727,54310276367,5951091324 on request
K0123.41027ruby red RAL3003zinc4M1017192727,54310276367,5951091324 on request
K0123.4103silver metalliczinc4M1017192727,54310276367,5951091324 on request
K0123.4122orange RAL 2004zinc4M1217192727,54310276367,5951091324 on request
K0123.41227ruby red RAL3003zinc4M1217192727,54310276367,5951091324 on request
K0123.4123silver metalliczinc4M1217192727,54310276367,5951091324 on request
K0123.5122orange RAL 2004zinc5M1223233132491231,57377,51101261526 on request
K0123.51227ruby red RAL3003zinc5M1223233132491231,57377,51101261526 on request
K0123.5123silver metalliczinc5M1223233132491231,57377,51101261526 on request
K0123.5162orange RAL 2004zinc5M1623233132491231,57377,51101261526 on request
K0123.51627ruby red RAL3003zinc5M1623233132491231,57377,51101261526 on request
K0123.5163silver metalliczinc5M1623233132491231,57377,51101261526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33