Product groups
Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel
K0780_A

Clamping levers, plastic with external thread and brass thrust...

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, brass.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0780_A Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel 303 kB

Drawings

Clamping levers, plastic with external thread and brass thrust pin, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.11051X20Apin brass1M5101314,5324,54153033,540477,51620 on request
K0780.11051X30Apin brass1M5101314,5324,54153033,540477,51630 on request
K0780.11051X40Apin brass1M5101314,5324,54153033,540477,51640 on request
K0780.11051X50Apin brass1M5101314,5324,54153033,540477,51650 on request
K0780.11061X20Apin brass1M6101314,5424,54153033,540477,51620 on request
K0780.11061X30Apin brass1M6101314,5424,54153033,540477,51630 on request
K0780.11061X40Apin brass1M6101314,5424,54153033,540477,51640 on request
K0780.11061X50Apin brass1M6101314,5424,54153033,540477,51650 on request
K0780.12061X20Apin brass2M613,51819,5428,56,517,541,545,565759,52020 on request
K0780.12061X30Apin brass2M613,51819,5428,56,517,541,545,565759,52030 on request
K0780.12061X40Apin brass2M613,51819,5428,56,517,541,545,565759,52040 on request
K0780.12061X50Apin brass2M613,51819,5428,56,517,541,545,565759,52050 on request
K0780.12061X60Apin brass2M613,51819,5428,56,517,541,545,565759,52060 on request
K0780.12081X20Apin brass2M813,51819,55,528,56,517,541,545,565759,52020 on request
K0780.12081X30Apin brass2M813,51819,55,528,56,517,541,545,565759,52030 on request
K0780.12081X40Apin brass2M813,51819,55,528,56,517,541,545,565759,52040 on request
K0780.12081X50Apin brass2M813,51819,55,528,56,517,541,545,565759,52050 on request
K0780.12081X60Apin brass2M813,51819,55,528,56,517,541,545,565759,52060 on request
K0780.12101X20Apin brass2M1013,51819,5728,56,517,541,545,565759,52020 on request
K0780.12101X30Apin brass2M1013,51819,5728,56,517,541,545,565759,52030 on request
K0780.12101X40Apin brass2M1013,51819,5728,56,517,541,545,565759,52040 on request
K0780.12101X50Apin brass2M1013,51819,5728,56,517,541,545,565759,52050 on request
K0780.12101X60Apin brass2M1013,51819,5728,56,517,541,545,565759,52060 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33