Product groups
NATUREgrip

NATUREgrip

go back
The new NATUREgrip operating parts are manufactured from biopolymer and are therefore free of oil based products. NATUREgrip is made entirely from renewable raw materials. The products are available in a black grey version, as well as in a unique wooden design.
Features:
  • Excellent mechanical stability (certified with a minimum of 2x safety factor)
  • Biopolymer is recyclable
  • Suitable for outdoor use
  • Excellent resistance to strong acids and lyes
  • Short-term resistance to alcohol, fuel, mineral oil and grease
Advantages:
  • Independence from fossil resources
  • 100% of wood fibres originate from native, sustainably managed forests in Germany
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33