Product groups
Clamping levers, plastic, with internal thread and zinc toothed ring, threaded insert black oxidised steel
K0269

Clamping levers, plastic, with internal thread and zinc toothed...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version:Steel parts black oxidised.On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0269 Clamping levers, plastic with internal thread, threaded insert black oxidised steel 557 kB

Drawings

Clamping levers, plastic, with internal thread and zinc toothed ring, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0269.1041black grey RAL 7021plastic1M49101314,524,54153033,540477,516 on request
K0269.1042orange RAL 2004plastic1M49101314,524,54153033,540477,516 on request
K0269.10416colza yellow RAL 1021plastic1M49101314,524,54153033,540477,516 on request
K0269.10484traffic red RAL 3020plastic1M49101314,524,54153033,540477,516 on request
K0269.10486signal green RAL 6032plastic1M49101314,524,54153033,540477,516 on request
K0269.10487traffic blue RAL 5017plastic1M49101314,524,54153033,540477,516 on request
K0269.10488light grey RAL 7035plastic1M49101314,524,54153033,540477,516 on request
K0269.1051black grey RAL 7021plastic1M59101314,524,54153033,540477,516 on request
K0269.1052orange RAL 2004plastic1M59101314,524,54153033,540477,516 on request
K0269.10516colza yellow RAL 1021plastic1M59101314,524,54153033,540477,516 on request
K0269.10584traffic red RAL 3020plastic1M59101314,524,54153033,540477,516 on request
K0269.10586signal green RAL 6032plastic1M59101314,524,54153033,540477,516 on request
K0269.10587traffic blue RAL 5017plastic1M59101314,524,54153033,540477,516 on request
K0269.10588light grey RAL 7035plastic1M59101314,524,54153033,540477,516 on request
K0269.1061black grey RAL 7021plastic1M69101314,524,54153033,540477,516 on request
K0269.1062orange RAL 2004plastic1M69101314,524,54153033,540477,516 on request
K0269.10616colza yellow RAL 1021plastic1M69101314,524,54153033,540477,516 on request
K0269.10684traffic red RAL 3020plastic1M69101314,524,54153033,540477,516 on request
K0269.10686signal green RAL 6032plastic1M69101314,524,54153033,540477,516 on request
K0269.10687traffic blue RAL 5017plastic1M69101314,524,54153033,540477,516 on request
K0269.10688light grey RAL 7035plastic1M69101314,524,54153033,540477,516 on request
K0269.2061black grey RAL 7021plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0269.2062orange RAL 2004plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0269.20616colza yellow RAL 1021plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0269.20684traffic red RAL 3020plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0269.20686signal green RAL 6032plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0269.20687traffic blue RAL 5017plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0269.20688light grey RAL 7035plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0269.2081black grey RAL 7021plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0269.2082orange RAL 2004plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0269.20816colza yellow RAL 1021plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0269.20884traffic red RAL 3020plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0269.20886signal green RAL 6032plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0269.20887traffic blue RAL 5017plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0269.20888light grey RAL 7035plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0269.3081black grey RAL 7021plastic3M8141621,52337102453,5588091,51122 on request
K0269.3082orange RAL 2004plastic3M8141621,52337102453,5588091,51122 on request
K0269.30816colza yellow RAL 1021plastic3M8141621,52337102453,5588091,51122 on request
K0269.30884traffic red RAL 3020plastic3M8141621,52337102453,5588091,51122 on request
K0269.30886signal green RAL 6032plastic3M8141621,52337102453,5588091,51122 on request
K0269.30887traffic blue RAL 5017plastic3M8141621,52337102453,5588091,51122 on request
K0269.30888light grey RAL 7035plastic3M8141621,52337102453,5588091,51122 on request
K0269.3101black grey RAL 7021plastic3M10141621,52337102453,5588091,51122 on request
K0269.3102orange RAL 2004plastic3M10141621,52337102453,5588091,51122 on request
K0269.31016colza yellow RAL 1021plastic3M10141621,52337102453,5588091,51122 on request
K0269.31084traffic red RAL 3020plastic3M10141621,52337102453,5588091,51122 on request
K0269.31086signal green RAL 6032plastic3M10141621,52337102453,5588091,51122 on request
K0269.31087traffic blue RAL 5017plastic3M10141621,52337102453,5588091,51122 on request
K0269.31088light grey RAL 7035plastic3M10141621,52337102453,5588091,51122 on request
K0269.4101black grey RAL 7021plastic4M10171925,527,54310266166951091324 on request
K0269.4102orange RAL 2004plastic4M10171925,527,54310266166951091324 on request
K0269.41016colza yellow RAL 1021plastic4M10171925,527,54310266166951091324 on request
K0269.41084traffic red RAL 3020plastic4M10171925,527,54310266166951091324 on request
K0269.41086signal green RAL 6032plastic4M10171925,527,54310266166951091324 on request
K0269.41087traffic blue RAL 5017plastic4M10171925,527,54310266166951091324 on request
K0269.41088light grey RAL 7035plastic4M10171925,527,54310266166951091324 on request
K0269.4121black grey RAL 7021plastic4M12171925,527,54310266166951091324 on request
K0269.4122orange RAL 2004plastic4M12171925,527,54310266166951091324 on request
K0269.41216colza yellow RAL 1021plastic4M12171925,527,54310266166951091324 on request
K0269.41284traffic red RAL 3020plastic4M12171925,527,54310266166951091324 on request
K0269.41286signal green RAL 6032plastic4M12171925,527,54310266166951091324 on request
K0269.41287traffic blue RAL 5017plastic4M12171925,527,54310266166951091324 on request
K0269.41288light grey RAL 7035plastic4M12171925,527,54310266166951091324 on request
K0269.5121black grey RAL 7021plastic5M1223233032,5491233727711012615,526 on request
K0269.5122orange RAL 2004plastic5M1223233032,5491233727711012615,526 on request
K0269.51216colza yellow RAL 1021plastic5M1223233032,5491233727711012615,526 on request
K0269.51284traffic red RAL 3020plastic5M1223233032,5491233727711012615,526 on request
K0269.51286signal green RAL 6032plastic5M1223233032,5491233727711012615,526 on request
K0269.51287traffic blue RAL 5017plastic5M1223233032,5491233727711012615,526 on request
K0269.51288light grey RAL 7035plastic5M1223233032,5491233727711012615,526 on request
K0269.5161black grey RAL 7021plastic5M1623233032,5491233727711012615,526 on request
K0269.5162orange RAL 2004plastic5M1623233032,5491233727711012615,526 on request
K0269.51616colza yellow RAL 1021plastic5M1623233032,5491233727711012615,526 on request
K0269.51684traffic red RAL 3020plastic5M1623233032,5491233727711012615,526 on request
K0269.51686signal green RAL 6032plastic5M1623233032,5491233727711012615,526 on request
K0269.51687traffic blue RAL 5017plastic5M1623233032,5491233727711012615,526 on request
K0269.51688light grey RAL 7035plastic5M1623233032,5491233727711012615,526 on request