Product groups
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
K1599

Clamping levers, die-cast zinc with internal thread and clamping...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Material:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle plastic-coated or high-gloss trivalent passivated
Steel parts, black oxidised.
Axial needle bearing with hardened and ground thrust washer.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Assembly:The screw-in depth must be at least 2 x the thread diameter and the thread should be lubricated lightly during installation.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1599 Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel 275 kB

Drawings (total overview)

Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel

Clamping levers, zinc, with internal thread and clamping force intensifier, satin finish, threaded insert black oxidised steel

More information

Drawings

Clamping levers, zinc, with internal thread and clamping force intensifier, satin finish, threaded insert black oxidised steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXD2

HH2H3H4AA1BTT1CADAcc.PriceOrder
K1599.2081jet black RAL 9005satin finish2M82538,527,752,655,66577,5102210 on request
K1599.3101jet black RAL 9005satin finish3M10304733,964,468,6809511,22410 on request
K1599.4101jet black RAL 9005satin finish4M103053,137,272,877,39511013,22710 on request
K1599.5121jet black RAL 9005satin finish5M123559,141,98387,5110127,515,43310 on request

Clamping levers, zinc, with internal thread and clamping force intensifier, matt textured, threaded insert black oxidised steel

More information

Drawings

Clamping levers, zinc, with internal thread and clamping force intensifier, matt textured, threaded insert black oxidised steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXD2

HH2H3H4AA1BTT1CADAcc.PriceOrder
K1599.208181jet black RAL 9005textured matt2M82538,527,752,655,66577,5102210 on request
K1599.208182orange RAL 2004textured matt2M82538,527,752,655,66577,5102210 on request
K1599.208183colza yellow RAL 1021textured matt2M82538,527,752,655,66577,5102210 on request
K1599.208184traffic red RAL 3020textured matt2M82538,527,752,655,66577,5102210 on request
K1599.208185signal green RAL 6032textured matt2M82538,527,752,655,66577,5102210 on request
K1599.208186traffic blue RAL 5017textured matt2M82538,527,752,655,66577,5102210 on request
K1599.208187light grey RAL 7035textured matt2M82538,527,752,655,66577,5102210 on request
K1599.208188window grey RAL 7040textured matt2M82538,527,752,655,66577,5102210 on request
K1599.310181jet black RAL 9005textured matt3M10304733,964,468,6809511,22410 on request
K1599.310182orange RAL 2004textured matt3M10304733,964,468,6809511,22410 on request
K1599.310183colza yellow RAL 1021textured matt3M10304733,964,468,6809511,22410 on request
K1599.310184traffic red RAL 3020textured matt3M10304733,964,468,6809511,22410 on request
K1599.310185signal green RAL 6032textured matt3M10304733,964,468,6809511,22410 on request
K1599.310186traffic blue RAL 5017textured matt3M10304733,964,468,6809511,22410 on request
K1599.310187light grey RAL 7035textured matt3M10304733,964,468,6809511,22410 on request
K1599.310188window grey RAL 7040textured matt3M10304733,964,468,6809511,22410 on request
K1599.410181jet black RAL 9005textured matt4M103053,137,272,877,39511013,22710 on request
K1599.410182orange RAL 2004textured matt4M103053,137,272,877,39511013,22710 on request
K1599.410183colza yellow RAL 1021textured matt4M103053,137,272,877,39511013,22710 on request
K1599.410184traffic red RAL 3020textured matt4M103053,137,272,877,39511013,22710 on request
K1599.410185signal green RAL 6032textured matt4M103053,137,272,877,39511013,22710 on request
K1599.410186traffic blue RAL 5017textured matt4M103053,137,272,877,39511013,22710 on request
K1599.410187light grey RAL 7035textured matt4M103053,137,272,877,39511013,22710 on request
K1599.410188window grey RAL 7040textured matt4M103053,137,272,877,39511013,22710 on request
K1599.512181jet black RAL 9005textured matt5M123559,141,98387,5110127,515,43310 on request
K1599.512182orange RAL 2004textured matt5M123559,141,98387,5110127,515,43310 on request
K1599.512183colza yellow RAL 1021textured matt5M123559,141,98387,5110127,515,43310 on request
K1599.512184traffic red RAL 3020textured matt5M123559,141,98387,5110127,515,43310 on request
K1599.512185signal green RAL 6032textured matt5M123559,141,98387,5110127,515,43310 on request
K1599.512186traffic blue RAL 5017textured matt5M123559,141,98387,5110127,515,43310 on request
K1599.512187light grey RAL 7035textured matt5M123559,141,98387,5110127,515,43310 on request
K1599.512188window grey RAL 7040textured matt5M123559,141,98387,5110127,515,43310 on request

Clamping levers, zinc, with internal thread and clamping force intensifier, high-gloss chromed, threaded insert black oxidised steel

More information

Drawings

Clamping levers, zinc, with internal thread and clamping force intensifier, high-gloss chromed, threaded insert black oxidised steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXD2

HH2H3H4AA1BTT1CADAcc.PriceOrder
K1599.2086silverhigh-gloss chromed2M82538,527,752,655,66577,5102210 on request
K1599.3106silverhigh-gloss chromed3M10304733,964,468,6809511,22410 on request
K1599.4106silverhigh-gloss chromed4M103053,137,272,877,39511013,22710 on request
K1599.5126silverhigh-gloss chromed5M123559,141,98387,5110127,515,43310 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33