Product groups
Clamping levers, plastic with external thread and safety function, thread insert stainless steel
K1873

Clamping levers, plastic with external thread and safety...

go back

Item description/product images

DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material:Grip lever and insert made from reinforced thermoplastic.
Screw stainless steel
Version:Stainless steel bright.Advantages:Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request:Special versions.Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1873 Clamping levers, plastic with external thread and safety function, thread insert stainless steel 260 kB

Drawings

Clamping levers, plastic with external thread and safety function, thread insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
K1873.1041X10black grey RAL 70211M41013,213,822,7515,231,828,939,946,87,91012 on request
K1873.1041X15black grey RAL 70211M41013,213,822,7515,231,828,939,946,87,91512 on request
K1873.1041X20black grey RAL 70211M41013,213,822,7515,231,828,939,946,87,92012 on request
K1873.1051X10black grey RAL 70211M51013,213,822,7515,231,828,939,946,87,91012 on request
K1873.1051X15black grey RAL 70211M51013,213,822,7515,231,828,939,946,87,91512 on request
K1873.1051X20black grey RAL 70211M51013,213,822,7515,231,828,939,946,87,92012 on request
K1873.1051X25black grey RAL 70211M51013,213,822,7515,231,828,939,946,87,92512 on request
K1873.2051X10black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,51012 on request
K1873.2051X15black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,51512 on request
K1873.2051X20black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,52012 on request
K1873.2051X25black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,52512 on request
K1873.2051X30black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,53012 on request
K1873.2051X40black grey RAL 70212M513,518,819,527,45,520,741,93865,27510,54012 on request
K1873.2061X10black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,51012 on request
K1873.2061X15black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,51512 on request
K1873.2061X20black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,52012 on request
K1873.2061X25black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,52512 on request
K1873.2061X30black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,53012 on request
K1873.2061X40black grey RAL 70212M613,518,819,527,45,520,741,93865,27510,54012 on request
K1873.2081X15black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,51512 on request
K1873.2081X20black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,52012 on request
K1873.2081X25black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,52512 on request
K1873.2081X30black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,53012 on request
K1873.2081X40black grey RAL 70212M813,518,819,527,45,520,741,93865,27510,54012 on request
K1873.3081X20black grey RAL 70213M81721,222,2401031,458,153,380,391,311,72012 on request
K1873.3081X25black grey RAL 70213M81721,222,2401031,458,153,380,391,311,72512 on request
K1873.3081X30black grey RAL 70213M81721,222,2401031,458,153,380,391,311,73012 on request
K1873.3081X40black grey RAL 70213M81721,222,2401031,458,153,380,391,311,74012 on request
K1873.3101X20black grey RAL 70213M101721,222,2401031,458,153,380,391,311,72012 on request
K1873.3101X25black grey RAL 70213M101721,222,2401031,458,153,380,391,311,72512 on request
K1873.3101X30black grey RAL 70213M101721,222,2401031,458,153,380,391,311,73012 on request
K1873.3101X40black grey RAL 70213M101721,222,2401031,458,153,380,391,311,74012 on request
K1873.10484X10traffic red RAL 30201M41013,213,822,7515,231,828,939,946,87,91012 on request
K1873.10484X15traffic red RAL 30201M41013,213,822,7515,231,828,939,946,87,91512 on request
K1873.10484X20traffic red RAL 30201M41013,213,822,7515,231,828,939,946,87,92012 on request
K1873.10584X10traffic red RAL 30201M51013,213,822,7515,231,828,939,946,87,91012 on request
K1873.10584X15traffic red RAL 30201M51013,213,822,7515,231,828,939,946,87,91512 on request
K1873.10584X20traffic red RAL 30201M51013,213,822,7515,231,828,939,946,87,92012 on request
K1873.10584X25traffic red RAL 30201M51013,213,822,7515,231,828,939,946,87,92512 on request
K1873.20584X10traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,51012 on request
K1873.20584X15traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,51512 on request
K1873.20584X20traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,52012 on request
K1873.20584X25traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,52512 on request
K1873.20584X30traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,53012 on request
K1873.20584X40traffic red RAL 30202M513,518,819,527,45,520,741,93865,27510,54012 on request
K1873.20684X10traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,51012 on request
K1873.20684X15traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,51512 on request
K1873.20684X20traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,52012 on request
K1873.20684X25traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,52512 on request
K1873.20684X30traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,53012 on request
K1873.20684X40traffic red RAL 30202M613,518,819,527,45,520,741,93865,27510,54012 on request
K1873.20884X15traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,51512 on request
K1873.20884X20traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,52012 on request
K1873.20884X25traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,52512 on request
K1873.20884X30traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,53012 on request
K1873.20884X40traffic red RAL 30202M813,518,819,527,45,520,741,93865,27510,54012 on request
K1873.30884X20traffic red RAL 30203M81721,222,2401031,458,153,380,391,311,72012 on request
K1873.30884X25traffic red RAL 30203M81721,222,2401031,458,153,380,391,311,72512 on request
K1873.30884X30traffic red RAL 30203M81721,222,2401031,458,153,380,391,311,73012 on request
K1873.30884X40traffic red RAL 30203M81721,222,2401031,458,153,380,391,311,74012 on request
K1873.31084X20traffic red RAL 30203M101721,222,2401031,458,153,380,391,311,72012 on request
K1873.31084X25traffic red RAL 30203M101721,222,2401031,458,153,380,391,311,72512 on request
K1873.31084X30traffic red RAL 30203M101721,222,2401031,458,153,380,391,311,73012 on request
K1873.31084X40traffic red RAL 30203M101721,222,2401031,458,153,380,391,311,74012 on request

Information about this article

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33