Product groups
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
K1872

Clamping levers ECO, plastic with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:Grip lever and insert made from reinforced thermoplastic.
Bush brass or steel.
Version:Brass bright.
Steel trivalent blue-passivated.
Type of operation:When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1872 Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel 208 kB

Drawings

Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel

Item selection/filter

Order No.Main
colour
Component
material
XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1872.1041black grey RAL 7021brassM461013,213,822,7515,231,828,939,946,87,912 on request
K1872.1051black grey RAL 7021brassM561013,213,822,7515,231,828,939,946,87,912 on request
K1872.2051black grey RAL 7021brassM5813,518,819,527,45,520,741,93865,27510,512 on request
K1872.2061black grey RAL 7021brassM6813,518,819,527,45,520,741,93865,27510,512 on request
K1872.2081black grey RAL 7021brassM8913,518,819,527,45,520,741,93865,27510,512 on request
K1872.3081black grey RAL 7021steelM8121721,222,2401031,458,153,380,391,311,712 on request
K1872.3101black grey RAL 7021steelM10121721,222,2401031,458,153,380,391,311,712 on request
K1872.10484traffic red RAL 3020brassM461013,213,822,7515,231,828,939,946,87,912 on request
K1872.10584traffic red RAL 3020brassM561013,213,822,7515,231,828,939,946,87,912 on request
K1872.20584traffic red RAL 3020brassM5813,518,819,527,45,520,741,93865,27510,512 on request
K1872.20684traffic red RAL 3020brassM6813,518,819,527,45,520,741,93865,27510,512 on request
K1872.20884traffic red RAL 3020brassM8913,518,819,527,45,520,741,93865,27510,512 on request
K1872.30884traffic red RAL 3020steelM8121721,222,2401031,458,153,380,391,311,712 on request
K1872.31084traffic red RAL 3020steelM10121721,222,2401031,458,153,380,391,311,712 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33