Product groups
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
K0737

Clamping levers, die-cast zinc, flat with external thread,...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0737 Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel 231 kB

Drawings

Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0737.2061X15jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2061X20jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2061X25jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2061X30jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2061X35jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2061X40jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2061X45jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2061X50jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2061X55jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2061X60jet black RAL 9005satin finish2M613,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.2081X15jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2081X20jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2081X25jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2081X30jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2081X35jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2081X40jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2081X45jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2081X50jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2081X55jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2081X60jet black RAL 9005satin finish2M813,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.2101X15jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.2101X20jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.2101X25jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.2101X30jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.2101X35jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.2101X40jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.2101X45jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.2101X50jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.2101X55jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.2101X60jet black RAL 9005satin finish2M1013,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.3081X15jet black RAL 9005satin finish3M81621,222371023,83842809111,72215 on request
K0737.3081X20jet black RAL 9005satin finish3M81621,222371023,83842809111,72220 on request
K0737.3081X25jet black RAL 9005satin finish3M81621,222371023,83842809111,72225 on request
K0737.3081X30jet black RAL 9005satin finish3M81621,222371023,83842809111,72230 on request
K0737.3081X35jet black RAL 9005satin finish3M81621,222371023,83842809111,72235 on request
K0737.3081X40jet black RAL 9005satin finish3M81621,222371023,83842809111,72240 on request
K0737.3081X45jet black RAL 9005satin finish3M81621,222371023,83842809111,72245 on request
K0737.3081X50jet black RAL 9005satin finish3M81621,222371023,83842809111,72250 on request
K0737.3081X55jet black RAL 9005satin finish3M81621,222371023,83842809111,72255 on request
K0737.3081X60jet black RAL 9005satin finish3M81621,222371023,83842809111,72260 on request
K0737.3101X15jet black RAL 9005satin finish3M101621,222371023,83842809111,72215 on request
K0737.3101X20jet black RAL 9005satin finish3M101621,222371023,83842809111,72220 on request
K0737.3101X25jet black RAL 9005satin finish3M101621,222371023,83842809111,72225 on request
K0737.3101X30jet black RAL 9005satin finish3M101621,222371023,83842809111,72230 on request
K0737.3101X35jet black RAL 9005satin finish3M101621,222371023,83842809111,72235 on request
K0737.3101X40jet black RAL 9005satin finish3M101621,222371023,83842809111,72240 on request
K0737.3101X45jet black RAL 9005satin finish3M101621,222371023,83842809111,72245 on request
K0737.3101X50jet black RAL 9005satin finish3M101621,222371023,83842809111,72250 on request
K0737.3101X55jet black RAL 9005satin finish3M101621,222371023,83842809111,72255 on request
K0737.3101X60jet black RAL 9005satin finish3M101621,222371023,83842809111,72260 on request
K0737.206181X15jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.206181X20jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.206181X25jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.206181X30jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.206181X35jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.206181X40jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.206181X45jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.206181X50jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.206181X55jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.206181X60jet black RAL 9005textured matt2M613,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.208181X15jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.208181X20jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.208181X25jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.208181X30jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.208181X35jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.208181X40jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.208181X45jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.208181X50jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.208181X55jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.208181X60jet black RAL 9005textured matt2M813,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.210181X15jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.210181X20jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.210181X25jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.210181X30jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.210181X35jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.210181X40jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.210181X45jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.210181X50jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.210181X55jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.210181X60jet black RAL 9005textured matt2M1013,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.308181X15jet black RAL 9005textured matt3M81621,222371023,83842809111,72215 on request
K0737.308181X20jet black RAL 9005textured matt3M81621,222371023,83842809111,72220 on request
K0737.308181X25jet black RAL 9005textured matt3M81621,222371023,83842809111,72225 on request
K0737.308181X30jet black RAL 9005textured matt3M81621,222371023,83842809111,72230 on request
K0737.308181X35jet black RAL 9005textured matt3M81621,222371023,83842809111,72235 on request
K0737.308181X40jet black RAL 9005textured matt3M81621,222371023,83842809111,72240 on request
K0737.308181X45jet black RAL 9005textured matt3M81621,222371023,83842809111,72245 on request
K0737.308181X50jet black RAL 9005textured matt3M81621,222371023,83842809111,72250 on request
K0737.308181X55jet black RAL 9005textured matt3M81621,222371023,83842809111,72255 on request
K0737.308181X60jet black RAL 9005textured matt3M81621,222371023,83842809111,72260 on request
K0737.310181X15jet black RAL 9005textured matt3M101621,222371023,83842809111,72215 on request
K0737.310181X20jet black RAL 9005textured matt3M101621,222371023,83842809111,72220 on request
K0737.310181X25jet black RAL 9005textured matt3M101621,222371023,83842809111,72225 on request
K0737.310181X30jet black RAL 9005textured matt3M101621,222371023,83842809111,72230 on request
K0737.310181X35jet black RAL 9005textured matt3M101621,222371023,83842809111,72235 on request
K0737.310181X40jet black RAL 9005textured matt3M101621,222371023,83842809111,72240 on request
K0737.310181X45jet black RAL 9005textured matt3M101621,222371023,83842809111,72245 on request
K0737.310181X50jet black RAL 9005textured matt3M101621,222371023,83842809111,72250 on request
K0737.310181X55jet black RAL 9005textured matt3M101621,222371023,83842809111,72255 on request
K0737.310181X60jet black RAL 9005textured matt3M101621,222371023,83842809111,72260 on request
K0737.206182X15orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.206182X20orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.206182X25orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.206182X30orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.206182X35orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.206182X40orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.206182X45orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.206182X50orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.206182X55orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.206182X60orange RAL 2004textured matt2M613,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.208182X15orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.208182X20orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.208182X25orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.208182X30orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.208182X35orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.208182X40orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.208182X45orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.208182X50orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.208182X55orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.208182X60orange RAL 2004textured matt2M813,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.210182X15orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.210182X20orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.210182X25orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.210182X30orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.210182X35orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.210182X40orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.210182X45orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.210182X50orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.210182X55orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.210182X60orange RAL 2004textured matt2M1013,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.308182X15orange RAL 2004textured matt3M81621,222371023,83842809111,72215 on request
K0737.308182X20orange RAL 2004textured matt3M81621,222371023,83842809111,72220 on request
K0737.308182X25orange RAL 2004textured matt3M81621,222371023,83842809111,72225 on request
K0737.308182X30orange RAL 2004textured matt3M81621,222371023,83842809111,72230 on request
K0737.308182X35orange RAL 2004textured matt3M81621,222371023,83842809111,72235 on request
K0737.308182X40orange RAL 2004textured matt3M81621,222371023,83842809111,72240 on request
K0737.308182X45orange RAL 2004textured matt3M81621,222371023,83842809111,72245 on request
K0737.308182X50orange RAL 2004textured matt3M81621,222371023,83842809111,72250 on request
K0737.308182X55orange RAL 2004textured matt3M81621,222371023,83842809111,72255 on request
K0737.308182X60orange RAL 2004textured matt3M81621,222371023,83842809111,72260 on request
K0737.310182X15orange RAL 2004textured matt3M101621,222371023,83842809111,72215 on request
K0737.310182X20orange RAL 2004textured matt3M101621,222371023,83842809111,72220 on request
K0737.310182X25orange RAL 2004textured matt3M101621,222371023,83842809111,72225 on request
K0737.310182X30orange RAL 2004textured matt3M101621,222371023,83842809111,72230 on request
K0737.310182X35orange RAL 2004textured matt3M101621,222371023,83842809111,72235 on request
K0737.310182X40orange RAL 2004textured matt3M101621,222371023,83842809111,72240 on request
K0737.310182X45orange RAL 2004textured matt3M101621,222371023,83842809111,72245 on request
K0737.310182X50orange RAL 2004textured matt3M101621,222371023,83842809111,72250 on request
K0737.310182X55orange RAL 2004textured matt3M101621,222371023,83842809111,72255 on request
K0737.310182X60orange RAL 2004textured matt3M101621,222371023,83842809111,72260 on request
K0737.206184X15traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.206184X20traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.206184X25traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.206184X30traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.206184X35traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.206184X40traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.206184X45traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.206184X50traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.206184X55traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.206184X60traffic red RAL 3020textured matt2M613,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.208184X15traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.208184X20traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.208184X25traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.208184X30traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.208184X35traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.208184X40traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.208184X45traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.208184X50traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.208184X55traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.208184X60traffic red RAL 3020textured matt2M813,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.210184X15traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12015 on request
K0737.210184X20traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12020 on request
K0737.210184X25traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12025 on request
K0737.210184X30traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12030 on request
K0737.210184X35traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12035 on request
K0737.210184X40traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12040 on request
K0737.210184X45traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12045 on request
K0737.210184X50traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12050 on request
K0737.210184X55traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12055 on request
K0737.210184X60traffic red RAL 3020textured matt2M1013,518,519,128,56,517,829,232,26574,510,12060 on request
K0737.308184X15traffic red RAL 3020textured matt3M81621,222371023,83842809111,72215 on request
K0737.308184X20traffic red RAL 3020textured matt3M81621,222371023,83842809111,72220 on request
K0737.308184X25traffic red RAL 3020textured matt3M81621,222371023,83842809111,72225 on request
K0737.308184X30traffic red RAL 3020textured matt3M81621,222371023,83842809111,72230 on request
K0737.308184X35traffic red RAL 3020textured matt3M81621,222371023,83842809111,72235 on request
K0737.308184X40traffic red RAL 3020textured matt3M81621,222371023,83842809111,72240 on request
K0737.308184X45traffic red RAL 3020textured matt3M81621,222371023,83842809111,72245 on request
K0737.308184X50traffic red RAL 3020textured matt3M81621,222371023,83842809111,72250 on request
K0737.308184X55traffic red RAL 3020textured matt3M81621,222371023,83842809111,72255 on request
K0737.308184X60traffic red RAL 3020textured matt3M81621,222371023,83842809111,72260 on request
K0737.310184X15traffic red RAL 3020textured matt3M101621,222371023,83842809111,72215 on request
K0737.310184X20traffic red RAL 3020textured matt3M101621,222371023,83842809111,72220 on request
K0737.310184X25traffic red RAL 3020textured matt3M101621,222371023,83842809111,72225 on request
K0737.310184X30traffic red RAL 3020textured matt3M101621,222371023,83842809111,72230 on request
K0737.310184X35traffic red RAL 3020textured matt3M101621,222371023,83842809111,72235 on request
K0737.310184X40traffic red RAL 3020textured matt3M101621,222371023,83842809111,72240 on request
K0737.310184X45traffic red RAL 3020textured matt3M101621,222371023,83842809111,72245 on request
K0737.310184X50traffic red RAL 3020textured matt3M101621,222371023,83842809111,72250 on request
K0737.310184X55traffic red RAL 3020textured matt3M101621,222371023,83842809111,72255 on request
K0737.310184X60traffic red RAL 3020textured matt3M101621,222371023,83842809111,72260 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33