Product groups
Latches, snap locks, slam latches

Latches, snap locks, slam latches

go back
Latches are used as a simple locking mechanisms for covers, cladding and containers in machine, plant, aggregate and container construction.
Snap latches are designed for flush installation in doors, shutters, covers, drawers and hatches. The snap function holds the door securely closed by simply pushing it shut. Snap latches are used indoors and outdoors in ship/boat building, transport, packaging, medical and automotive industries.
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33