Product groups
Star grips, plastic with protruding steel bush
K1514

Star grips, plastic with protruding steel bush

go back

Item description/product images

Back to group overview
DescriptionProduct description:The thermoset star grip is distinguished by its closed grip contour. The contact surface of the protruding steel bush is vertical to the thread axis and ensures a firm screw connection. Material:

Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305.

Version:Thermoset black, high-gloss polished.
Metal parts trivalent blue passivated steel or bright stainless steel.
Advantages:Wear resistant contact surface
Closed grip contour
On request:Form H: bush with blind hole
Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1514 Star grips, plastic with protruding steel bush 184 kB

Drawings (total overview)

Star grips, plastic with protruding steel bush

Item selection/filter

Order No.Component
material
FormD

D1D2HH2H3LTCADAcc.PriceOrder
K1514.23206steelKM63213,523139,5-12 on request
K1514.24006steelKM64013,5251310-12 on request
K1514.24008steelKM84013,5251310-12 on request
K1514.25008steelKM85019321712-17 on request
K1514.25010steelKM105019321712-17 on request
K1514.26310steelKM106319402015-17 on request
K1514.26312steelKM126319402015-17 on request
K1514.33206stainless steelKM63213,523139,5-12 on request
K1514.34006stainless steelKM64013,5251310-12 on request
K1514.34008stainless steelKM84013,5251310-12 on request
K1514.35008stainless steelKM85019321712-17 on request
K1514.35010stainless steelKM105019321712-17 on request
K1514.36310stainless steelKM106319402015-17 on request
K1514.36312stainless steelKM126319402015-17 on request
K1514.43206X10steelLM63213,523139,510- on request
K1514.43206X15steelLM63213,523139,515- on request
K1514.43206X20steelLM63213,523139,520- on request
K1514.43206X25steelLM63213,523139,525- on request
K1514.43206X30steelLM63213,523139,530- on request
K1514.44008X15steelLM84013,525131015- on request
K1514.44008X20steelLM84013,525131020- on request
K1514.44008X25steelLM84013,525131025- on request
K1514.44008X30steelLM84013,525131030- on request
K1514.44008X40steelLM84013,525131040- on request
K1514.44008X50steelLM84013,525131050- on request
K1514.45010X20steelLM10501932171220- on request
K1514.45010X25steelLM10501932171225- on request
K1514.45010X30steelLM10501932171230- on request
K1514.45010X40steelLM10501932171240- on request
K1514.45010X50steelLM10501932171250- on request
K1514.45010X60steelLM10501932171260- on request
K1514.46312X20steelLM12631940201520- on request
K1514.46312X25steelLM12631940201525- on request
K1514.46312X30steelLM12631940201530- on request
K1514.46312X40steelLM12631940201540- on request
K1514.46312X50steelLM12631940201550- on request
K1514.46312X60steelLM12631940201560- on request
K1514.53206X10stainless steelLM63213,523139,510- on request
K1514.53206X15stainless steelLM63213,523139,515- on request
K1514.53206X20stainless steelLM63213,523139,520- on request
K1514.53206X25stainless steelLM63213,523139,525- on request
K1514.53206X30stainless steelLM63213,523139,530- on request
K1514.54008X15stainless steelLM84013,525131015- on request
K1514.54008X20stainless steelLM84013,525131020- on request
K1514.54008X25stainless steelLM84013,525131025- on request
K1514.54008X30stainless steelLM84013,525131030- on request
K1514.54008X40stainless steelLM84013,525131040- on request
K1514.54008X50stainless steelLM84013,525131050- on request
K1514.55010X20stainless steelLM10501932171220- on request
K1514.55010X25stainless steelLM10501932171225- on request
K1514.55010X30stainless steelLM10501932171230- on request
K1514.55010X40stainless steelLM10501932171240- on request
K1514.55010X50stainless steelLM10501932171250- on request
K1514.55010X60stainless steelLM10501932171260- on request
K1514.56312X20stainless steelLM12631940201520- on request
K1514.56312X25stainless steelLM12631940201525- on request
K1514.56312X30stainless steelLM12631940201530- on request
K1514.56312X40stainless steelLM12631940201540- on request
K1514.56312X50stainless steelLM12631940201550- on request
K1514.56312X60stainless steelLM12631940201560- on request