Product groups
Palm grips, antibacterial plastic with protruding steel bush
K1794

Palm grips, antibacterial plastic with protruding steel bush

go back

Item description/product images

Back to group overview
DescriptionMaterial:Reinforced thermoplastic polyamide, antibacterial, slate grey RAL 7015.
Steel parts, stainless steel 1.4305.
Version:Steel parts bright stainless steel.Note:Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.Application:These palm grips have been specially developed for use in applications with high hygienic requirements. The closed grip contour with smooth surfaces are very easy to clean.

The antibacterial KIPP MEDIgrip products are highly effective against a variety of hazardous microorganisms, such as bacteria, fungi and even multi-resistant bacteria (e.g. MRSA).
The plastic used incorporates micro-silver particles with an antibacterial effect to ensure effective results throughout the entire product life cycle.

Function:
Silver ions are effective in preventing harmful microorganisms from forming on the product surface, promoting a constant reduction of the existing germs on the MEDIgrip products (as tested and confirmed by an accredited testing laboratory).
During cleaning cycles the risk of infection while touching these products is significantly lower.
Advantages:Resistant to humidity and cleaning products (during disinfection) with no toxic side effects (bio-compatible).
The palm grips can be tightened or loosened without tools.
Suitable for manual fixing and clamping. Various thread sizes.
On request:Special versions.Applications:For installation on machines, equipment, plants and in areas with increased hygienic requirements (e.g. hospitals, doctors' surgeries, rehabilitation centres and food production facilities). For use in public areas or regularly frequented institutions (i.e. nursing homes or daycare centres).Drawing reference:
Form K: tapped bush
Form L: external thread
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1794 Palm grips, antibacterial plastic with protruding steel bush 169 kB

Drawings (total overview)

Palm grips, antibacterial plastic with protruding steel bush

Item selection/filter

Order No.FormMain
colour
DD1D2HH2H3LTCADAcc.PriceOrder
K1794.1225052144Kslate grey RAL 7015M525101897-9 on request
K1794.1232062144Kslate grey RAL 7015M63213,522129,5-12 on request
K1794.1240062144Kslate grey RAL 7015M64013,5261410-12 on request
K1794.1240082144Kslate grey RAL 7015M84013,5261410-12 on request
K1794.1250082144Kslate grey RAL 7015M85019321812-17 on request
K1794.1250102144Kslate grey RAL 7015M105019321812-17 on request
K1794.1225052144X10Lslate grey RAL 7015M52510189710- on request
K1794.1225052144X15Lslate grey RAL 7015M52510189715- on request
K1794.1225052144X20Lslate grey RAL 7015M52510189720- on request
K1794.1232062144X10Lslate grey RAL 7015M63213,522129,510- on request
K1794.1232062144X15Lslate grey RAL 7015M63213,522129,515- on request
K1794.1232062144X20Lslate grey RAL 7015M63213,522129,520- on request
K1794.1232062144X25Lslate grey RAL 7015M63213,522129,525- on request
K1794.1232062144X30Lslate grey RAL 7015M63213,522129,530- on request
K1794.1240082144X15Lslate grey RAL 7015M84013,526141015- on request
K1794.1240082144X20Lslate grey RAL 7015M84013,526141020- on request
K1794.1240082144X25Lslate grey RAL 7015M84013,526141025- on request
K1794.1240082144X30Lslate grey RAL 7015M84013,526141030- on request
K1794.1240082144X40Lslate grey RAL 7015M84013,526141040- on request
K1794.1240082144X50Lslate grey RAL 7015M84013,526141050- on request
K1794.1250102144X20Lslate grey RAL 7015M10501932181220- on request
K1794.1250102144X25Lslate grey RAL 7015M10501932181225- on request
K1794.1250102144X30Lslate grey RAL 7015M10501932181230- on request
K1794.1250102144X40Lslate grey RAL 7015M10501932181240- on request
K1794.1250102144X50Lslate grey RAL 7015M10501932181250- on request
K1794.1250102144X60Lslate grey RAL 7015M10501932181260- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33