Product groups
Ball knobs stainless steel or aluminium, DIN 319
K0650

Ball knobs stainless steel or aluminium, DIN 319

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Stainless steel 1.4301 or aluminium.

Version:Polished.Drawing reference:
Form C: tapped hole
Form K: reamed hole
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0650 Ball knobs stainless steel or aluminium, DIN 319 133 kB

Drawings (total overview)

Ball knobs stainless steel or aluminium, DIN 319

Item selection/filter

Order No.FormForm definitionMain
material
Steel
code
DD1

D6HTCADAcc.PriceOrder
K0650.116044Cwith internal threadstainless steel1.4301M4168157,2 on request
K0650.120054Cwith internal threadstainless steel1.4301M52012189,1 on request
K0650.125064Cwith internal threadstainless steel1.4301M6251522,511 on request
K0650.132084Cwith internal threadstainless steel1.4301M832182914,5 on request
K0650.140104Cwith internal threadstainless steel1.4301M1040223718 on request
K0650.150124Cwith internal threadstainless steel1.4301M1250284621 on request
K0650.116042Cwith internal threadaluminium-M4168157,2 on request
K0650.120052Cwith internal threadaluminium-M52012189,1 on request
K0650.125062Cwith internal threadaluminium-M6251522,511 on request
K0650.132082Cwith internal threadaluminium-M832182914,5 on request
K0650.140102Cwith internal threadaluminium-M1040223718 on request
K0650.150122Cwith internal threadaluminium-M1250284621 on request
K0650.316043Kwith reamed holestainless steel1.430161681510 on request
K0650.320053Kwith reamed holestainless steel1.4301820121812 on request
K0650.325063Kwith reamed holestainless steel1.430110251522,516 on request
K0650.332083Kwith reamed holestainless steel1.43011232182920 on request
K0650.340103Kwith reamed holestainless steel1.43011640223725 on request
K0650.350123Kwith reamed holestainless steel1.43012050284632 on request
K0650.316042Kwith reamed holealuminium-61681510 on request
K0650.320052Kwith reamed holealuminium-820121812 on request
K0650.325062Kwith reamed holealuminium-10251522,516 on request
K0650.332082Kwith reamed holealuminium-1232182920 on request
K0650.340102Kwith reamed holealuminium-1640223725 on request
K0650.350122Kwith reamed holealuminium-2050284632 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33