Product groups
Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring, no locknut
K0635_T

Indexing plungers, steel or stainless steel, without collar,...

go back

Item description/product images

DescriptionMaterial:

Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Key ring 1.4310, bright.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:A screw-in washer can be supplied to help screw in the indexing plungers. The washer is fitted onto the threaded sleeve so that the carrier pins engage in the slot.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0635_T Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring 129 kB

Drawings

Indexing plungers, steel or stainless steel, without collar, with stainless steel pull ring, no locknut

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D4LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0635.3004Tsteelhardened4M8x115402141612K0344.90  on request
K0635.3105Tsteelhardened5M10x123522451,3512K0344.91  on request
K0635.3206Tsteelhardened6M12x1,523572861,8614K0344.92  on request
K0635.3308Tsteelhardened8M16x1,528723682,31535K0344.93  on request
K0635.3410Tsteelhardened10M20x1,5287840102,81534K0344.94  on request
K0635.03004Tstainless steelhardened4M8x115402141612K0344.90  on request
K0635.03105Tstainless steelhardened5M10x123522451,3512K0344.91  on request
K0635.03206Tstainless steelhardened6M12x1,523572861,8614K0344.92  on request
K0635.03308Tstainless steelhardened8M16x1,528723682,31535K0344.93  on request
K0635.03410Tstainless steelhardened10M20x1,5287840102,81534K0344.94  on request
K0635.13004Tstainless steelnot hardened4M8x115402141612K0344.90  on request
K0635.13105Tstainless steelnot hardened5M10x123522451,3512K0344.91  on request
K0635.13206Tstainless steelnot hardened6M12x1,523572861,8614K0344.92  on request
K0635.13308Tstainless steelnot hardened8M16x1,528723682,31535K0344.93  on request
K0635.13410Tstainless steelnot hardened10M20x1,5287840102,81534K0344.94  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33