Product groups
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock
K1097

Indexing plungers, steel or stainless steel, short version with...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form CP is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.
The thread lock enables the plunger to be screwed in to the exact depth required, no spacer ring is required.
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.

Thread lock blue.
Note:The thread lock is a bonding polyamide coating that is applied pointwise (spot).On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form AP: non-lockout type, without locknut
Form CP: lockout type, without locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1097 Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock 211 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1097.95903steelAP3M6x0,751425,5653,580,8410 on request
K1097.95004steelAP4M8x11829,5664101412 on request
K1097.95105steelAP5M10x12134,5875131,3512 on request
K1097.95206steelAP6M12x1,52541,71086141,8614 on request
K1097.95308steelAP8M16x1,5335412108192,31428 on request
K1097.95410steelAP10M20x1,53361151210222,81532 on request
K1097.195903stainless steelAP3M6x0,751425,5653,580,8410 on request
K1097.195004stainless steelAP4M8x11829,5664101412 on request
K1097.195105stainless steelAP5M10x12134,5875131,3512 on request
K1097.195206stainless steelAP6M12x1,52541,71086141,8614 on request
K1097.195308stainless steelAP8M16x1,5335412108192,31428 on request
K1097.195410stainless steelAP10M20x1,53361151210222,81532 on request

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, thread lock and locking slot

More information

Drawings

Indexing plungers, steel or stainless steel, short version with plastic mushroom grip, thread lock and locking slot

Item selection/filter

Order No.Main
material
FormDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1097.97903steelCP3M6x0,751425,5653,580,8410 on request
K1097.97004steelCP4M8x11829,5664101412 on request
K1097.97105steelCP5M10x12134,5875131,3512 on request
K1097.97206steelCP6M12x1,52541,71086141,8614 on request
K1097.97308steelCP8M16x1,5335412108192,31428 on request
K1097.97410steelCP10M20x1,53361151210222,81532 on request
K1097.197903stainless steelCP3M6x0,751425,5653,580,8410 on request
K1097.197004stainless steelCP4M8x11829,5664101412 on request
K1097.197105stainless steelCP5M10x12134,5875131,3512 on request
K1097.197206stainless steelCP6M12x1,52541,71086141,8614 on request
K1097.197308stainless steelCP8M16x1,5335412108192,31428 on request
K1097.197410stainless steelCP10M20x1,53361151210222,81532 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33