Product groups

Item description/product images

DescriptionMaterial:Stainless steel 1.4401.Version:Bright.Note:The wire cable with end piece is a replacement part for the indexing plungers with remote actuation K1502.Accessory:Traction sleeve with inner tube K2024.
End sleeve K2025.
Setscrew K2026.
Screw nipple K2027.
Hex nut K0700.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2023 Wire cables with end piece 128 kB

Drawings

Wire cables with end piece

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Steel
code
DD1

LCADAcc.PriceOrder
K2023.10215X1200stainless steel1.44011,551200 on request
K2023.10215X3200stainless steel1.44011,553200 on request
K2023.10215X5200stainless steel1.44011,555200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33