Product groups

Item description/product images

DescriptionMaterial:Brass.Version:nickel-plated.Note:The setscrew is a replacement part for the indexing plungers with remote actuation K1502.Accessory:Wire cable with ball K2023.
Traction sleeve with inner tube K2024.
End sleeve K2025.
Screw nipple K2027.
Hex nut K0700.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2026 Setscrews 152 kB

Drawings

Setscrews

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Surface finish
body
DD1

D2LL1L2SWCADAcc.PriceOrder
K2026.0306X24brassnickel-platedM67334248,58 on request