Product groups
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
K0747

Indexing plungers ECO, steel or stainless steel, with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Indexing plungers with regular threads and not ground or hardened indexing pins are a cost-effective alternative to existing indexing plungers. However, the precision offered is still sufficient for many applications. The smaller machining tolerances also make these products less sensitive to the alignment errors that can occur when aligning indexing plungers with the hole in the opposite component.
Material:

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version:Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Mushroom grip black grey RAL7021.
Note:Pay attention to the max. tightening torque when assembling.On request:Special versions.Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0747 Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip 171 kB

Drawings (total overview)

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip

More information

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.01903060Asteel3M61431,5125103,560,84102 on request
K0747.01004060Asteel4M61436156134616122 on request
K0747.01004080Asteel4M81436156134816127 on request
K0747.01105080Asteel5M8144017715581,36127 on request
K0747.01105100Asteel5M101842,5177155101,361215 on request
K0747.01206100Asteel6M101847,5208176101,881515 on request
K0747.01206120Asteel6M122551,7208176121,881520 on request
K0747.01308120Asteel8M122561,72610238122,381920 on request
K0747.11903060Astainless steel3M61431,5125103,560,84102 on request
K0747.11004060Astainless steel4M61436156134616122 on request
K0747.11004080Astainless steel4M81436156134816127 on request
K0747.11105080Astainless steel5M8144017715581,36127 on request
K0747.11105100Astainless steel5M101842,5177155101,361215 on request
K0747.11206100Astainless steel6M101847,5208176101,881515 on request
K0747.11206120Astainless steel6M122551,7208176121,881520 on request
K0747.11308120Astainless steel8M122561,72610238122,381920 on request
K0747.01903061Asteel3M6x0,751431,5125103,560,84102 on request
K0747.01004061Asteel4M6x0,751436156134616122 on request
K0747.01004081Asteel4M8x11436156134816127 on request
K0747.01105081Asteel5M8x1144017715581,36127 on request
K0747.01105101Asteel5M10x11842,5177155101,361215 on request
K0747.01206101Asteel6M10x11847,5208176101,881515 on request
K0747.01206121Asteel6M12x1,52551,7208176121,881520 on request
K0747.01308121Asteel8M12x1,52561,72610238122,381920 on request
K0747.11903061Astainless steel3M6x0,751431,5125103,560,84102 on request
K0747.11004061Astainless steel4M6x0,751436156134616122 on request
K0747.11004081Astainless steel4M8x11436156134816127 on request
K0747.11105081Astainless steel5M8x1144017715581,36127 on request
K0747.11105101Astainless steel5M10x11842,5177155101,361215 on request
K0747.11206101Astainless steel6M10x11847,5208176101,881515 on request
K0747.11206121Astainless steel6M12x1,52551,7208176121,881520 on request
K0747.11308121Astainless steel8M12x1,52561,72610238122,381920 on request

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locknut

More information

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locknut

Item selection/filter

Order No.Form

Main
material
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.02903060Bsteel3M61431,5125103,56100,84102 on request
K0747.02004060Bsteel4M6143615613461016122 on request
K0747.02004080Bsteel4M8143615613481316127 on request
K0747.02105080Bsteel5M814401771558131,36127 on request
K0747.02105100Bsteel5M101842,517715510171,361215 on request
K0747.02206100Bsteel6M101847,520817610171,881515 on request
K0747.02206120Bsteel6M122551,720817612191,881520 on request
K0747.02308120Bsteel8M122561,7261023812192,381920 on request
K0747.12903060Bstainless steel3M61431,5125103,56100,84102 on request
K0747.12004060Bstainless steel4M6143615613461016122 on request
K0747.12004080Bstainless steel4M8143615613481316127 on request
K0747.12105080Bstainless steel5M814401771558131,36127 on request
K0747.12105100Bstainless steel5M101842,517715510171,361215 on request
K0747.12206100Bstainless steel6M101847,520817610171,881515 on request
K0747.12206120Bstainless steel6M122551,720817612191,881520 on request
K0747.12308120Bstainless steel8M122561,7261023812192,381920 on request
K0747.02903061Bsteel3M6x0,751431,5125103,56100,84102 on request
K0747.02004061Bsteel4M6x0,75143615613461016122 on request
K0747.02004081Bsteel4M8x1143615613481316127 on request
K0747.02105081Bsteel5M8x114401771558131,36127 on request
K0747.02105101Bsteel5M10x11842,517715510171,361215 on request
K0747.02206101Bsteel6M10x11847,520817610171,881515 on request
K0747.02206121Bsteel6M12x1,52551,720817612191,881520 on request
K0747.02308121Bsteel8M12x1,52561,7261023812192,381920 on request
K0747.12903061Bstainless steel3M6x0,751431,5125103,56100,84102 on request
K0747.12004061Bstainless steel4M6x0,75143615613461016122 on request
K0747.12004081Bstainless steel4M8x1143615613481316127 on request
K0747.12105081Bstainless steel5M8x114401771558131,36127 on request
K0747.12105101Bstainless steel5M10x11842,517715510171,361215 on request
K0747.12206101Bstainless steel6M10x11847,520817610171,881515 on request
K0747.12206121Bstainless steel6M12x1,52551,720817612191,881520 on request
K0747.12308121Bstainless steel8M12x1,52561,7261023812192,381920 on request

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locking slot

More information

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.03903060Csteel3M61431,5125103,560,84102 on request
K0747.03004060Csteel4M61436156134616122 on request
K0747.03004080Csteel4M81436156134816127 on request
K0747.03105080Csteel5M8144017715581,36127 on request
K0747.03105100Csteel5M101842,5177155101,361215 on request
K0747.03206100Csteel6M101847,5208176101,881515 on request
K0747.03206120Csteel6M122551,7208176121,881520 on request
K0747.03308120Csteel8M122561,72610238122,381920 on request
K0747.13903060Cstainless steel3M61431,5125103,560,84102 on request
K0747.13004060Cstainless steel4M61436156134616122 on request
K0747.13004080Cstainless steel4M81436156134816127 on request
K0747.13105080Cstainless steel5M8144017715581,36127 on request
K0747.13105100Cstainless steel5M101842,5177155101,361215 on request
K0747.13206100Cstainless steel6M101847,5208176101,881515 on request
K0747.13206120Cstainless steel6M122551,7208176121,881520 on request
K0747.13308120Cstainless steel8M122561,72610238122,381920 on request
K0747.03903061Csteel3M6x0,751431,5125103,560,84102 on request
K0747.03004061Csteel4M6x0,751436156134616122 on request
K0747.03004081Csteel4M8x11436156134816127 on request
K0747.03105081Csteel5M8x1144017715581,36127 on request
K0747.03105101Csteel5M10x11842,5177155101,361215 on request
K0747.03206101Csteel6M10x11847,5208176101,881515 on request
K0747.03206121Csteel6M12x1,52551,7208176121,881520 on request
K0747.03308121Csteel8M12x1,52561,72610238122,381920 on request
K0747.13903061Cstainless steel3M6x0,751431,5125103,560,84102 on request
K0747.13004061Cstainless steel4M6x0,751436156134616122 on request
K0747.13004081Cstainless steel4M8x11436156134816127 on request
K0747.13105081Cstainless steel5M8x1144017715581,36127 on request
K0747.13105101Cstainless steel5M10x11842,5177155101,361215 on request
K0747.13206101Cstainless steel6M10x11847,5208176101,881515 on request
K0747.13206121Cstainless steel6M12x1,52551,7208176121,881520 on request
K0747.13308121Cstainless steel8M12x1,52561,72610238122,381920 on request

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip, locking slot and locknut

More information

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.Form

Main
material
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.04903060Dsteel3M61431,5125103,56100,84102 on request
K0747.04004060Dsteel4M6143615613461016122 on request
K0747.04004080Dsteel4M8143615613481316127 on request
K0747.04105080Dsteel5M814401771558131,36127 on request
K0747.04105100Dsteel5M101842,517715510171,361215 on request
K0747.04206100Dsteel6M101847,520817610171,881515 on request
K0747.04206120Dsteel6M122551,720817612191,881520 on request
K0747.04308120Dsteel8M122561,7261023812192,381920 on request
K0747.14903060Dstainless steel3M61431,5125103,56100,84102 on request
K0747.14004060Dstainless steel4M6143615613461016122 on request
K0747.14004080Dstainless steel4M8143615613481316127 on request
K0747.14105080Dstainless steel5M814401771558131,36127 on request
K0747.14105100Dstainless steel5M101842,517715510171,361215 on request
K0747.14206100Dstainless steel6M101847,520817610171,881515 on request
K0747.14206120Dstainless steel6M122551,720817612191,881520 on request
K0747.14308120Dstainless steel8M122561,7261023812192,381920 on request
K0747.04903061Dsteel3M6x0,751431,5125103,56100,84102 on request
K0747.04004061Dsteel4M6x0,75143615613461016122 on request
K0747.04004081Dsteel4M8x1143615613481316127 on request
K0747.04105081Dsteel5M8x114401771558131,36127 on request
K0747.04105101Dsteel5M10x11842,517715510171,361215 on request
K0747.04206101Dsteel6M10x11847,520817610171,881515 on request
K0747.04206121Dsteel6M12x1,52551,720817612191,881520 on request
K0747.04308121Dsteel8M12x1,52561,7261023812192,381920 on request
K0747.14903061Dstainless steel3M6x0,751431,5125103,56100,84102 on request
K0747.14004061Dstainless steel4M6x0,75143615613461016122 on request
K0747.14004081Dstainless steel4M8x1143615613481316127 on request
K0747.14105081Dstainless steel5M8x114401771558131,36127 on request
K0747.14105101Dstainless steel5M10x11842,517715510171,361215 on request
K0747.14206101Dstainless steel6M10x11847,520817610171,881515 on request
K0747.14206121Dstainless steel6M12x1,52551,720817612191,881520 on request
K0747.14308121Dstainless steel8M12x1,52561,7261023812192,381920 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33