Product groups

Item description/product images

DescriptionMaterial, version:Steel, black oxidised.Note:Special washer for screwing in the indexing
plungers without collar. The washer fits beneath the disengaged mushroom knob so that the carrier pins engage in the slot.
Type of operation:screw-in washerSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0344 Screw-in washer 85,3 kB

Item selection/filter

Order No.

For indexing plungers without collarCADAcc.PriceOrder
K0344.99D1 = M6x0,75 on request
K0344.90D1 = M8x1 on request
K0344.91D1 = M10x1 on request
K0344.92D1 = M12x1,5 on request
K0344.93D1 = M16x1,5 on request
K0344.94D1 = M20x1,5 on request
K0344.95D1 = M24x2 on request