Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin
K0630

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged. Forms C or D should be used where the plunger remains disengaged for an extended period and the indexing pin prevented from springing back. Material:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve $s1.4305..
Locking pin hardened 1.4034.
Locking pin not hardened $s1.4305..

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip thermoplastic black grey RAL7021.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Drawing reference:
Form A: non-lockout type, without locknut
Form B: non-lockout type, with locknut
Form C: lockout type, without locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0630 Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot 302 kB

Drawings (total overview)

Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin

Indexing plungers, steel or stainless steel, with plastic mushroom grip and extended indexing pin, no locking slot or locknut

More information

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip and extended indexing pin, no locking slot or locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0630.21903Asteelhardened3M6x0,75143312510580,84,512 on request
K0630.21004Asteelhardened4M8x11840,5156136101615  on request
K0630.21105Asteelhardened5M10x12146,5177158131,3516  on request
K0630.21206Asteelhardened6M12x1,52554,7208179141,8618  on request
K0630.21308Asteelhardened8M16x1,5337226102312192,31545  on request
K0630.21410Asteelhardened10M20x1,5337928122515222,81543 on request
K0630.21412Asteelhardened12M20x1,5338428142518222,81551 on request
K0630.21516Asteelhardened16M24x24010432182824273,22050 on request
K0630.201903Astainless steelhardened3M6x0,75143312510580,84,512 on request
K0630.201004Astainless steelhardened4M8x11840,5156136101615  on request
K0630.201105Astainless steelhardened5M10x12146,5177158131,3516  on request
K0630.201206Astainless steelhardened6M12x1,52554,7208179141,8618  on request
K0630.201308Astainless steelhardened8M16x1,5337226102312192,31545  on request
K0630.201410Astainless steelhardened10M20x1,5337928122515222,81543 on request
K0630.201412Astainless steelhardened12M20x1,5338428142518222,81551 on request
K0630.201516Astainless steelhardened16M24x24010432182824273,22050 on request
K0630.211903Astainless steelnot hardened3M6x0,75143312510580,84,512 on request
K0630.211004Astainless steelnot hardened4M8x11840,5156136101615  on request
K0630.211105Astainless steelnot hardened5M10x12146,5177158131,3516  on request
K0630.211206Astainless steelnot hardened6M12x1,52554,7208179141,8618  on request
K0630.211308Astainless steelnot hardened8M16x1,5337226102312192,31545  on request
K0630.211410Astainless steelnot hardened10M20x1,5337928122515222,81543 on request
K0630.211412Astainless steelnot hardened12M20x1,5338428142518222,81551 on request
K0630.211516Astainless steelnot hardened16M24x24010432182824273,22050 on request

Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut

More information

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, extended indexing pin and locknut

Item selection/filter

Order No.FormComponent
colour
Main
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0630.22903Bblack grey RAL 7021steelhardened3M6x0,7514331251058100,84,512 on request
K0630.22004Bblack grey RAL 7021steelhardened4M8x11840,515613610131615  on request
K0630.22105Bblack grey RAL 7021steelhardened5M10x12146,517715813171,3516  on request
K0630.22206Bblack grey RAL 7021steelhardened6M12x1,52554,720817914191,8618  on request
K0630.22308Bblack grey RAL 7021steelhardened8M16x1,533722610231219242,31545  on request
K0630.22410Bblack grey RAL 7021steelhardened10M20x1,533792812251522302,81543 on request
K0630.22412Bblack grey RAL 7021steelhardened12M20x1,533842814251822302,81551 on request
K0630.22516Bblack grey RAL 7021steelhardened16M24x2401043218282427363,22050 on request
K0630.202903Bblack grey RAL 7021stainless steelhardened3M6x0,7514331251058100,84,512 on request
K0630.202004Bblack grey RAL 7021stainless steelhardened4M8x11840,515613610131615  on request
K0630.202105Bblack grey RAL 7021stainless steelhardened5M10x12146,517715813171,3516  on request
K0630.202206Bblack grey RAL 7021stainless steelhardened6M12x1,52554,720817914191,8618  on request
K0630.202308Bblack grey RAL 7021stainless steelhardened8M16x1,533722610231219242,31545  on request
K0630.202410Bblack grey RAL 7021stainless steelhardened10M20x1,533792812251522302,81543 on request
K0630.202412Bblack grey RAL 7021stainless steelhardened12M20x1,533842814251822302,81551 on request
K0630.202516Bblack grey RAL 7021stainless steelhardened16M24x2401043218282427363,22050 on request
K0630.212903Bblack grey RAL 7021stainless steelnot hardened3M6x0,7514331251058100,84,512 on request
K0630.212004Bblack grey RAL 7021stainless steelnot hardened4M8x11840,515613610131615  on request
K0630.212105Bblack grey RAL 7021stainless steelnot hardened5M10x12146,517715813171,3516  on request
K0630.212206Bblack grey RAL 7021stainless steelnot hardened6M12x1,52554,720817914191,8618  on request
K0630.212308Bblack grey RAL 7021stainless steelnot hardened8M16x1,533722610231219242,31545  on request
K0630.212410Bblack grey RAL 7021stainless steelnot hardened10M20x1,533792812251522302,81543 on request
K0630.212412Bblack grey RAL 7021stainless steelnot hardened12M20x1,533842814251822302,81551 on request
K0630.212516Bblack grey RAL 7021stainless steelnot hardened16M24x2401043218282427363,22050 on request

Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot

More information

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0630.23105Csteelhardened5M10x12149,51710158131,3516  on request
K0630.23206Csteelhardened6M12x1,52557,72011179141,8618  on request
K0630.23308Csteelhardened8M16x1,5337626142312192,31545  on request
K0630.203105Cstainless steelhardened5M10x12149,51710158131,3516  on request
K0630.203206Cstainless steelhardened6M12x1,52557,72011179141,8618  on request
K0630.203308Cstainless steelhardened8M16x1,5337626142312192,31545  on request
K0630.213105Cstainless steelnot hardened5M10x12149,51710158131,3516  on request
K0630.213206Cstainless steelnot hardened6M12x1,52557,72011179141,8618  on request
K0630.213308Cstainless steelnot hardened8M16x1,5337626142312192,31545  on request

Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut

More information

Drawings

Indexing plungers, steel or stainless steel, with plastic mushroom grip, extended indexing pin, locking slot and locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0630.24105Dsteelhardened5M10x12149,5171015813171,3516  on request
K0630.24206Dsteelhardened6M12x1,52557,7201117914191,8618  on request
K0630.24308Dsteelhardened8M16x1,533762614231219242,31545  on request
K0630.204105Dstainless steelhardened5M10x12149,5171015813171,3516  on request
K0630.204206Dstainless steelhardened6M12x1,52557,7201117914191,8618  on request
K0630.204308Dstainless steelhardened8M16x1,533762614231219242,31545  on request
K0630.214105Dstainless steelnot hardened5M10x12149,5171015813171,3516  on request
K0630.214206Dstainless steelnot hardened6M12x1,52557,7201117914191,8618  on request
K0630.214308Dstainless steelnot hardened8M16x1,533762614231219242,31545  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33