Product groups
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
K0636

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can only be attained after the pin has been manually disengaged. The keyring allows for automatic operation (program controlled) using e.g. pneumatic cylinders or remote control using bowden cables. Material:

Steel version:
Indexing pin hardened.
Sleeve1.0403 weldable.
Indexing pin grade 5.8.

Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Key ring 1.4310, bright.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0636 Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring 166 kB

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring

Overview of items (compressed)

Item selection/filter
Order No.Main
material
Surface finish
body
DD1D4LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0636.4004steelhardened41015402141612 on request
K0636.4105steelhardened51223522451,3512 on request
K0636.4206steelhardened61423572861,8614 on request
K0636.4308steelhardened81828723682,31535 on request
K0636.4410steelhardened1022287840102,81534 on request
K0636.04004stainless steelhardened41015402141612 on request
K0636.04105stainless steelhardened51223522451,3512 on request
K0636.04206stainless steelhardened61423572861,8614 on request
K0636.04308stainless steelhardened81828723682,31535 on request
K0636.04410stainless steelhardened1022287840102,81534 on request
K0636.14004stainless steelnot hardened41015402141612 on request
K0636.14105stainless steelnot hardened51223522451,3512 on request
K0636.14206stainless steelnot hardened61423572861,8614 on request
K0636.14308stainless steelnot hardened81828723682,31535 on request
K0636.14410stainless steelnot hardened1022287840102,81534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33