Product groups
Positioning bushes for indexing plungers
K1290

Positioning bushes for indexing plungers

go back

Item description/product images

DescriptionMaterial:

Steel or 1.4034 stainless steel.

Version:Steel hardened and black oxidised.
Stainless steel, hardened, bright.
Note:Positioning bushes suitable for indexing plunger.
Matched with mounting brackets K0638.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1290 Positioning bushes for indexing plungers 250 kB

Drawings

Positioning bushes for indexing plungers

Item selection/filter

Order No.Main
material
D

D1D2HH1LSWTCADAcc.PriceOrder
K1290.04steel4M12x1,51915,511,510311 on request
K1290.05steel5M12x1,51915,511,510410 on request
K1290.06steel6M12x1,51915,511,510410 on request
K1290.08steel8M16x1,52619,514,513612 on request
K1290.10steel10M16x1,52619,514,513612 on request
K1290.104stainless steel4M12x1,51915,511,510311 on request
K1290.105stainless steel5M12x1,51915,511,510410 on request
K1290.106stainless steel6M12x1,51915,511,510410 on request
K1290.108stainless steel8M16x1,52619,514,513612 on request
K1290.110stainless steel10M16x1,52619,514,513612 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33