- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- K2047
Indexing plungers steel or stainless steel with plastic eyelet grip
- K1502
Indexing plungers, stainless steel with plastic mushroom grip and remote actuation
- K2042
Bowden cable distributor for indexing plungers with remote actuation
- K2116
Bowden cables for indexing plungers with remote actuation
- K2023
Wire cables with end piece
- K2024
Traction sleeves with inner tube
- K2025
End sleeves
- K2026
Setscrews
- K2027
Screw nipples locked with grub screw
- K1584
Indexing plungers, steel or stainless steel with plastic cam lever
- K2109
Indexing plunger, steel or stainless steel short version with plastic cam lever
- K1744
Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired
- K1495
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
- K1845
Magnetic base for WLAN antenna
- K1846
Extension cable for WLAN antenna
- K0338
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K1096
Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock
- K1149
Indexing plungers, steel with plastic mushroom grip and locked mark
- K1213
Indexing plungers, steel or stainless steel with plastic mushroom grip and lock
- K0630
Indexing plungers, steel or stainless steel with plastic mushroom grip and extended indexing pin
- K2000
Indexing plunger mini steel or stainless steel with plastic mushroom grip
- K2001
Indexing plunger mini, die-cast zinc with plastic mushroom grip and mounting flange
- K0631
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip
- K1097
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock
- K1698
Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip
- K0632
Indexing plungers, stainless steel with stainless steel mushroom grip
- K2194
Indexing plungers, stainless steel short version with stainless steel mushroom grip
- K0735
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
- K0339
Indexing plungers, steel or stainless steel with plastic mushroom grip and cap
- K0747
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
- K0635
Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring
- K0346
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0347
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap
- K0636
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
- K1839
Positioning bushes, steel or stainless steel with status sensor
- K1840
Positioning bushes, steel or stainless steel for status sensor
- K1290
Positioning bushes for indexing plungers
- K0665
Spacer rings stainless steel
- K2146
Fastening set steel or stainless steel for thin-walled parts
- K0736
Bush, tapered, steel or stainless steel, for Premium indexing plunger
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin
- K0736
Bush, cylindrical, steel or stainless steel, for Premium indexing plunger
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin
- K1300
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer
- K1124
Indexing plungers, steel or stainless steel with plastic T-grip
- K0359
Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin
- K0360
Bush, tapered, steel, for precision indexing plunger
- K0361
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
- K0362
Bush, cylindrical, steel, for precision indexing plunger
- K1833
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1834
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1835
Bushing steel, tapered
- K1098
Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock
- K0748
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip
- K0340
Indexing plungers, steel with draw hook
- K0341
Indexing plungers, steel or stainless steel with threaded pin
- K0342
Indexing plungers, steel or stainless steel with stainless steel pull ring
- K0343
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip
- K0633
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and extended indexing pin
- K0634
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
- K0344
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip and cap
- K2202
Indexing plungers, stainless steel, pneumatic
- K2202_A
Indexing plungers, stainless steel, pneumatic, Form A, single-acting, pneumatic extension
- K2202_B
Indexing plungers, stainless steel, pneumatic, Form B, single-acting, pneumatic retraction
- K2202_C
Indexing plungers, stainless steel, pneumatic, Form C, double acting
- K1116
Indexing plungers, steel or stainless steel, pneumatic
- K2203
Magnetic field sensor
- K2204
Sensor holders with T-slot for round cylinder
- K0344
Screw-in washer
- K0345
Indexing plungers, steel or stainless steel without collar, with threaded pin
- K1582
Indexing and clamping grips, steel with plastic star grip
- K1583
Indexing and clamping grips, steel with plastic star grip and optical lock indicator
- K0245
indexing plungers, steel with plastic five lobe grip
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2202Indexing plungers, stainless steel, pneumatic |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.
Pneumatic indexing plungers are operated by compressed air. This facilitates automatic retraction or extension of the indexing pin. In addition, the indexing point can be located in an area inaccessible for manual operation.
By the version with status sensor, the actuation status can be detected and evaluated electronically. For this purpose, the magnetic field sensor is clamped in the slot profile of the sensor holder. The status sensor and sensor holder can be moved axially and secured to suit the desired sensing position.Material:Threaded sleeve stainless steel 1.4305.
Indexing pin stainless steel 1.4034.
Piston seal and O-rings NBR.
Rod seal TPU.
Magnet NdFeB.
Locknut stainless steel A2-70.
Magnetic field sensor thermoplastic PA12.
Sensor holder POM, slot profile aluminium. Version:Indexing pin hardened, ground and bright.Type of operation:Form A and B: single-acting with spring return Form C: double-actingTechnical data:Pneumatic properties: Operating pressure: 4-6 bar filtered, dried air, lubricated or unlubricated
Magnetic field sensor: Output relay: PNP normally open (NO) Operating voltage: 10 - 30 V DC Operating current: 200 mA Switch field strength: 2 kA/m Switching frequency: 3000 Hz Short-circuit proof: yes Reverse polarity protected: no Rating: IP67 Connection type: 2 m PUR cable Temperature range: -25 °C - +85 °C Approvals: CE, c-UL-us, UKCA, WEEEApplication:In automated production plants and fixtures.Temperature range:-30 °C to +80 °CAccessory:Magnetic field sensor K2203. Sensor holder with T-slot K2204.Drawing reference:Form A: single-acting, pneumatic extension Form B: single-acting, pneumatic retraction Form C: double-acting 1) Port 1 - pneumatic extension 2) Port 2 - pneumatic retraction 3) With status sensor P: operating pressure Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, stainless steel, pneumatic, Form A, single-acting, pneumatic extension |
More information |
Order No. | Form | Version 2 | B | D | D1 | D2 | D3 | D4 | D5 | H | Travel S | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | T | CAD | Acc. | Price | Order |
---|
K2202.120610 | A | - | - | 6 | M12x1,5 | 22 | 23 | M5 | - | - | 10 | 77 | 20 | 10 | 18 | - | - | 24 | 19 | 4 |  | | on request | | K2202.130815 | A | - | - | 8 | M16x1,5 | 22 | 23 | M5 | - | - | 15 | 80 | 26 | 10 | 18 | - | - | 24 | 24 | 4 |  | | on request | | K2202.141015 | A | - | - | 10 | M20x1,5 | 22 | 23 | M5 | - | - | 15 | 80 | 28 | 10 | 18 | - | - | 24 | 30 | 4 |  | | on request | | K2202.141215 | A | - | - | 12 | M20x1,5 | 22 | 23 | M5 | - | - | 15 | 80 | 28 | 10 | 18 | - | - | 24 | 30 | 4 |  | | on request | | K2202.1206101 | A | with status sensor | 35 | 6 | M12x1,5 | 22 | 23 | M5 | 2,5 | 19 | 10 | 77 | 20 | 10 | 18 | 23,5 | 2000 | 24 | 19 | 4 |  | | on request | | K2202.1308151 | A | with status sensor | 35 | 8 | M16x1,5 | 22 | 23 | M5 | 2,5 | 19 | 15 | 80 | 26 | 10 | 18 | 23,5 | 2000 | 24 | 24 | 4 |  | | on request | | K2202.1410151 | A | with status sensor | 35 | 10 | M20x1,5 | 22 | 23 | M5 | 2,5 | 19 | 15 | 80 | 28 | 10 | 18 | 23,5 | 2000 | 24 | 30 | 4 |  | | on request | | K2202.1412151 | A | with status sensor | 35 | 12 | M20x1,5 | 22 | 23 | M5 | 2,5 | 19 | 15 | 80 | 28 | 10 | 18 | 23,5 | 2000 | 24 | 30 | 4 |  | | on request | |
Order No. | P=Operating pressure bar | F6=Piston force at 6 bar (N) | F1=spring force extended (N) | F2=spring force retracted (N) | CAD | Acc. | Price | Order |
---|
K2202.120610 | 4-6 | 83 | 30 | 11 |  | | on request | | K2202.130815 | 4-6 | 83 | 30 | 11 |  | | on request | | K2202.141015 | 4-6 | 83 | 30 | 11 |  | | on request | | K2202.141215 | 4-6 | 83 | 30 | 11 |  | | on request | | K2202.1206101 | 4-6 | 83 | 30 | 11 |  | | on request | | K2202.1308151 | 4-6 | 83 | 30 | 11 |  | | on request | | K2202.1410151 | 4-6 | 83 | 30 | 11 |  | | on request | | K2202.1412151 | 4-6 | 83 | 30 | 11 |  | | on request | |
|
Indexing plungers, stainless steel, pneumatic, Form B, single-acting, pneumatic retraction |
More information |
Order No. | Form | Version 2 | B | D | D1 | D2 | D3 | D4 | D5 | H | Travel S | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | T | CAD | Acc. | Price | Order |
---|
K2202.220610 | B | - | - | 6 | M12x1,5 | 22 | 23 | M5 | - | - | 10 | 77 | 20 | 10 | 18 | - | - | 24 | 19 | 4 |  | | on request | | K2202.230815 | B | - | - | 8 | M16x1,5 | 22 | 23 | M5 | - | - | 15 | 80 | 26 | 10 | 18 | - | - | 24 | 24 | 4 |  | | on request | | K2202.241015 | B | - | - | 10 | M20x1,5 | 22 | 23 | M5 | - | - | 15 | 80 | 28 | 10 | 18 | - | - | 24 | 30 | 4 |  | | on request | | K2202.241215 | B | - | - | 12 | M20x1,5 | 22 | 23 | M5 | - | - | 15 | 80 | 28 | 10 | 18 | - | - | 24 | 30 | 4 |  | | on request | | K2202.2206101 | B | with status sensor | 35 | 6 | M12x1,5 | 22 | 23 | M5 | 2,5 | 19 | 10 | 77 | 20 | 10 | 18 | 23,5 | 2000 | 24 | 19 | 4 |  | | on request | | K2202.2308151 | B | with status sensor | 35 | 8 | M16x1,5 | 22 | 23 | M5 | 2,5 | 19 | 15 | 80 | 26 | 10 | 18 | 23,5 | 2000 | 24 | 24 | 4 |  | | on request | | K2202.2410151 | B | with status sensor | 35 | 10 | M20x1,5 | 22 | 23 | M5 | 2,5 | 19 | 15 | 80 | 28 | 10 | 18 | 23,5 | 2000 | 24 | 30 | 4 |  | | on request | | K2202.2412151 | B | with status sensor | 35 | 12 | M20x1,5 | 22 | 23 | M5 | 2,5 | 19 | 15 | 80 | 28 | 10 | 18 | 23,5 | 2000 | 24 | 30 | 4 |  | | on request | |
Order No. | Form | P=Operating pressure bar | F6=Retraction force at 6 bar (N) | F1=spring force extended (N) | F2=spring force retracted (N) | CAD | Acc. | Price | Order |
---|
K2202.220610 | B | 4-6 | 66 | 11 | 30 |  | | on request | | K2202.230815 | B | 4-6 | 66 | 11 | 30 |  | | on request | | K2202.241015 | B | 4-6 | 66 | 11 | 30 |  | | on request | | K2202.241215 | B | 4-6 | 66 | 11 | 30 |  | | on request | | K2202.2206101 | B | 4-6 | 66 | 11 | 30 |  | | on request | | K2202.2308151 | B | 4-6 | 66 | 11 | 30 |  | | on request | | K2202.2410151 | B | 4-6 | 66 | 11 | 30 |  | | on request | | K2202.2412151 | B | 4-6 | 66 | 11 | 30 |  | | on request | |
|
Indexing plungers, stainless steel, pneumatic, Form C, double acting |
More information |
Order No. | Form | Version 2 | B | D | D1 | D2 | D3 | D4 | D5 | H | Travel S | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | T | CAD | Acc. | Price | Order |
---|
K2202.320610 | C | - | - | 6 | M12x1,5 | 22 | 23 | M5 | - | - | 10 | 77 | 20 | 10 | 18 | - | - | 24 | 19 | 4 |  | | on request | | K2202.330815 | C | - | - | 8 | M16x1,5 | 22 | 23 | M5 | - | - | 15 | 80 | 26 | 10 | 18 | - | - | 24 | 24 | 4 |  | | on request | | K2202.341015 | C | - | - | 10 | M20x1,5 | 22 | 23 | M5 | - | - | 15 | 80 | 28 | 10 | 18 | - | - | 24 | 30 | 4 |  | | on request | | K2202.341215 | C | - | - | 12 | M20x1,5 | 22 | 23 | M5 | - | - | 15 | 80 | 28 | 10 | 18 | - | - | 24 | 30 | 4 |  | | on request | | K2202.3206101 | C | with status sensor | 35 | 6 | M12x1,5 | 22 | 23 | M5 | 2,5 | 19 | 10 | 77 | 20 | 10 | 18 | 23,5 | 2000 | 24 | 19 | 4 |  | | on request | | K2202.3308151 | C | with status sensor | 35 | 8 | M16x1,5 | 22 | 23 | M5 | 2,5 | 19 | 15 | 80 | 26 | 10 | 18 | 23,5 | 2000 | 24 | 24 | 4 |  | | on request | | K2202.3410151 | C | with status sensor | 35 | 10 | M20x1,5 | 22 | 23 | M5 | 2,5 | 19 | 15 | 80 | 28 | 10 | 18 | 23,5 | 2000 | 24 | 30 | 4 |  | | on request | | K2202.3412151 | C | with status sensor | 35 | 12 | M20x1,5 | 22 | 23 | M5 | 2,5 | 19 | 15 | 80 | 28 | 10 | 18 | 23,5 | 2000 | 24 | 30 | 4 |  | | on request | |
Order No. | Form | P=Operating pressure bar | F6=Piston force at 6 bar (N) | F6=Retraction force at 6 bar (N) | CAD | Acc. | Price | Order |
---|
K2202.320610 | C | 4-6 | 113 | 96 |  | | on request | | K2202.330815 | C | 4-6 | 113 | 96 |  | | on request | | K2202.341015 | C | 4-6 | 113 | 96 |  | | on request | | K2202.341215 | C | 4-6 | 113 | 96 |  | | on request | | K2202.3206101 | C | 4-6 | 113 | 96 |  | | on request | | K2202.3308151 | C | 4-6 | 113 | 96 |  | | on request | | K2202.3410151 | C | 4-6 | 113 | 96 |  | | on request | | K2202.3412151 | C | 4-6 | 113 | 96 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|