Product groups
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip, no locknut
K0634_G

Indexing plungers, stainless steel, without collar, with...

go back

Item description/product images

DescriptionMaterial:

Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.

Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0634_G Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip 237 kB

Drawings

Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip, no locknut

Item selection/filter

Order No.Main
material
FormSurface finish
body
DD1D2LL1L2Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
CADAcc.PriceOrder
K0634.001903stainless steelGhardened3M6x0,751434,517143,50,84,510K0344.99  on request
K0634.001004stainless steelGhardened4M8x11843211841612K0344.90  on request
K0634.001105stainless steelGhardened5M10x12150242151,3512K0344.91  on request
K0634.001206stainless steelGhardened6M12x1,52559282561,8614K0344.92  on request
K0634.001308stainless steelGhardened8M16x1,53377363382,31535K0344.93  on request
K0634.001410stainless steelGhardened10M20x1,533834033102,81534K0344.94  on request
K0634.001412stainless steelGhardened12M20x1,533874233122,81539K0344.94  on request
K0634.001516stainless steelGhardened16M24x2401065040163,22046K0344.95  on request
K0634.111903stainless steelGnot hardened3M6x0,751434,517143,50,84,510K0344.99  on request
K0634.111004stainless steelGnot hardened4M8x11843211841612K0344.90  on request
K0634.111105stainless steelGnot hardened5M10x12150242151,3512K0344.91  on request
K0634.111206stainless steelGnot hardened6M12x1,52559282561,8614K0344.92  on request
K0634.111308stainless steelGnot hardened8M16x1,53377363382,31535K0344.93  on request
K0634.111410stainless steelGnot hardened10M20x1,533834033102,81534K0344.94  on request
K0634.111412stainless steelGnot hardened12M20x1,533874233122,81539K0344.94  on request
K0634.111516stainless steelGnot hardened16M24x2401065040163,22046K0344.95  on request