Product groups
Indexing plungers, stainless steel, short version with stainless steel mushroom grip, locking slot and lock nut
K2194_D

Indexing plungers, stainless steel, short version with stainless...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material:

Stainless steel version A1:
Threaded sleeve, mushroom grip and unhardened indexing pin 1.4305.
Hardened indexing pin 1.4034.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve, mushroom grip and indexing pin 1.4404.
Spring 1.4401.

Version:Stainless steel A1 version:
threaded sleeve bright.
Mushroom grip bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Mushroom grip bright or abrasive blasted.
Indexing pin ground, chemically nickel-plated or bright.
Note:The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
On request:Special versions.Accessory:Positioning bushes K1290.
Spacer rings K0665.
Fastening set stainless steel for thin-walled parts K2146.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2194_D Indexing plungers, stainless steel, short version with stainless steel mushroom grip locking slot and locknut 285 kB

Drawings

Indexing plungers, stainless steel, short version with stainless steel mushroom grip, locking slot and lock nut

Item selection/filter

Order No.FormMain
material
Steel
code
Mushroom grip

locating pinDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K2194.118903Dstainless steel1.4305brightnot hardened3M6x0,751425,5653,58100,8310 on request
K2194.118004Dstainless steel1.4305brightnot hardened4M8x11829,566410131412 on request
K2194.118105Dstainless steel1.4305brightnot hardened5M10x12134,587513171,3512 on request
K2194.118206Dstainless steel1.4305brightnot hardened6M12x1,52541,7108614191,8614 on request
K2194.118308Dstainless steel1.4305brightnot hardened8M16x1,533541210819242,31428 on request
K2194.118410Dstainless steel1.4305brightnot hardened10M20x1,5336115121022302,81532 on request
K2194.008903Dstainless steel1.4034brighthardened3M6x0,751425,5653,58100,8310 on request
K2194.008004Dstainless steel1.4034brighthardened4M8x11829,566410131412 on request
K2194.008105Dstainless steel1.4034brighthardened5M10x12134,587513171,3512 on request
K2194.008206Dstainless steel1.4034brighthardened6M12x1,52541,7108614191,8614 on request
K2194.008308Dstainless steel1.4034brighthardened8M16x1,533541210819242,31428 on request
K2194.008410Dstainless steel1.4034brighthardened10M20x1,5336115121022302,81532 on request
K2194.068903Dstainless steel1.4404brightnickel-plated3M6x0,751425,5653,58100,8310 on request
K2194.068004Dstainless steel1.4404brightnickel-plated4M8x11829,566410131412 on request
K2194.068105Dstainless steel1.4404brightnickel-plated5M10x12134,587513171,3512 on request
K2194.068206Dstainless steel1.4404brightnickel-plated6M12x1,52541,7108614191,8614 on request
K2194.068308Dstainless steel1.4404brightnickel-plated8M16x1,533541210819242,31428 on request
K2194.068410Dstainless steel1.4404brightnickel-plated10M20x1,5336115121022302,81532 on request
K2194.178903Dstainless steel1.4404brightbright3M6x0,751425,5653,58100,8310 on request
K2194.178004Dstainless steel1.4404brightbright4M8x11829,566410131412 on request
K2194.178105Dstainless steel1.4404brightbright5M10x12134,587513171,3512 on request
K2194.178206Dstainless steel1.4404brightbright6M12x1,52541,7108614191,8614 on request
K2194.178308Dstainless steel1.4404brightbright8M16x1,533541210819242,31428 on request
K2194.178410Dstainless steel1.4404brightbright10M20x1,5336115121022302,81532 on request
K2194.0689031Dstainless steel1.4404blastednickel-plated3M6x0,751425,5653,58100,8310 on request
K2194.0680041Dstainless steel1.4404blastednickel-plated4M8x11829,566410131412 on request
K2194.0681051Dstainless steel1.4404blastednickel-plated5M10x12134,587513171,3512 on request
K2194.0682061Dstainless steel1.4404blastednickel-plated6M12x1,52541,7108614191,8614 on request
K2194.0683081Dstainless steel1.4404blastednickel-plated8M16x1,533541210819242,31428 on request
K2194.0684101Dstainless steel1.4404blastednickel-plated10M20x1,5336115121022302,81532 on request
K2194.1789031Dstainless steel1.4404blastedbright3M6x0,751425,5653,58100,8310 on request
K2194.1780041Dstainless steel1.4404blastedbright4M8x11829,566410131412 on request
K2194.1781051Dstainless steel1.4404blastedbright5M10x12134,587513171,3512 on request
K2194.1782061Dstainless steel1.4404blastedbright6M12x1,52541,7108614191,8614 on request
K2194.1783081Dstainless steel1.4404blastedbright8M16x1,533541210819242,31428 on request
K2194.1784101Dstainless steel1.4404blastedbright10M20x1,5336115121022302,81532 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33