Product groups
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip, locking slot and locknut
K0747_D

Indexing plungers ECO, steel or stainless steel, with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Threaded sleeve free-cutting steel.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom grip thermoplastic.

Version:Steel version:
Threaded sleeve blue passivated.
Indexing pin not hardened, bright.
Stainless steel version:
Threaded sleeve bright.
Indexing pin not hardened, bright.

Mushroom grip black grey RAL7021.
Note:Pay attention to the max. tightening torque when assembling.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0747_D Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip, locking slot and locknut 181 kB

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.Form

Main
material
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.04903060Dsteel3M61431,5125103,56100,84102 on request
K0747.04004060Dsteel4M6143615613461016122 on request
K0747.04004080Dsteel4M8143615613481316127 on request
K0747.04105080Dsteel5M814401771558131,36127 on request
K0747.04105100Dsteel5M101842,517715510171,361215 on request
K0747.04206100Dsteel6M101847,520817610171,881515 on request
K0747.04206120Dsteel6M122551,720817612191,881520 on request
K0747.04308120Dsteel8M122561,7261023812192,381920 on request
K0747.14903060Dstainless steel3M61431,5125103,56100,84102 on request
K0747.14004060Dstainless steel4M6143615613461016122 on request
K0747.14004080Dstainless steel4M8143615613481316127 on request
K0747.14105080Dstainless steel5M814401771558131,36127 on request
K0747.14105100Dstainless steel5M101842,517715510171,361215 on request
K0747.14206100Dstainless steel6M101847,520817610171,881515 on request
K0747.14206120Dstainless steel6M122551,720817612191,881520 on request
K0747.14308120Dstainless steel8M122561,7261023812192,381920 on request
K0747.04903061Dsteel3M6x0,751431,5125103,56100,84102 on request
K0747.04004061Dsteel4M6x0,75143615613461016122 on request
K0747.04004081Dsteel4M8x1143615613481316127 on request
K0747.04105081Dsteel5M8x114401771558131,36127 on request
K0747.04105101Dsteel5M10x11842,517715510171,361215 on request
K0747.04206101Dsteel6M10x11847,520817610171,881515 on request
K0747.04206121Dsteel6M12x1,52551,720817612191,881520 on request
K0747.04308121Dsteel8M12x1,52561,7261023812192,381920 on request
K0747.14903061Dstainless steel3M6x0,751431,5125103,56100,84102 on request
K0747.14004061Dstainless steel4M6x0,75143615613461016122 on request
K0747.14004081Dstainless steel4M8x1143615613481316127 on request
K0747.14105081Dstainless steel5M8x114401771558131,36127 on request
K0747.14105101Dstainless steel5M10x11842,517715510171,361215 on request
K0747.14206101Dstainless steel6M10x11847,520817610171,881515 on request
K0747.14206121Dstainless steel6M12x1,52551,720817612191,881520 on request
K0747.14308121Dstainless steel8M12x1,52561,7261023812192,381920 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33