Product groups
Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip and locking slot
K1495_C

Indexing plungers, steel or stainless steel with status sensor,...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom grip and cap black grey thermoplastic.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless-steel version:
Threaded sleeve bright.
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.

Mushroom knob dark grey.
Cover translucent grey.
Application:Indexing plungers with status sensor allow actuation-dependent process control. It is also possible to ensure that the indexing pin is in the desired actuation status.Advantages:Wireless transfer of actuation status.
Laborious cable connections no longer necessary.
Intelligent battery management allows long running time
No interfering edges.
On request:Special versions.Accessory:K1494 Gateway.Safety:Indexing plungers with status sensor are not suitable for personnel safety functions.Special features:
RoHS

Drawings

Indexing plungers, steel or stainless steel with status sensor, plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
D

D1D2Travel
S
LL1L2L3SW1Fx30°Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1495.3105Csteelhardened5M10x13555717715131,35512 on request
K1495.3206Csteelhardened6M12x1,53566220817141,86614 on request
K1495.3308Csteelhardened8M16x1,535876261023192,381535 on request
K1495.3410Csteelhardened10M20x1,5351082281225222,8101534 on request
K1495.3412Csteelhardened12M20x1,5351286281425222,8121539 on request
K1495.03105Cstainless steelhardened5M10x13555717715131,35512 on request
K1495.03206Cstainless steelhardened6M12x1,53566220817141,86614 on request
K1495.03308Cstainless steelhardened8M16x1,535876261023192,381535 on request
K1495.03410Cstainless steelhardened10M20x1,5351082281225222,8101534 on request
K1495.03412Cstainless steelhardened12M20x1,5351286281425222,8121539 on request
K1495.13105Cstainless steelnot hardened5M10x13555717715131,35512 on request
K1495.13206Cstainless steelnot hardened6M12x1,53566220817141,86614 on request
K1495.13308Cstainless steelnot hardened8M16x1,535876261023192,381535 on request
K1495.13410Cstainless steelnot hardened10M20x1,5351082281225222,8101534 on request
K1495.13412Cstainless steelnot hardened12M20x1,5351286281425222,8121539 on request