Product groups
Clamping levers, plastic with external thread and ball, threaded insert black oxidised steel
K0780_C

Clamping levers, plastic with external thread and ball, threaded...

go back

Item description/product images

DescriptionMaterial:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Ball, steel.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0780_C Clamping levers, plastic with external thread and ball, threaded insert black oxidised steel 276 kB

Drawings

Clamping levers, plastic with external thread and ball, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2Ball ØHH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.31051X20Cball steel1M5101314,5324,54153033,540477,51619,5 on request
K0780.31051X30Cball steel1M5101314,5324,54153033,540477,51629,5 on request
K0780.31051X40Cball steel1M5101314,5324,54153033,540477,51639,5 on request
K0780.31051X50Cball steel1M5101314,5324,54153033,540477,51649,5 on request
K0780.31061X20Cball steel1M6101314,5424,54153033,540477,51619,3 on request
K0780.31061X30Cball steel1M6101314,5424,54153033,540477,51629,3 on request
K0780.31061X40Cball steel1M6101314,5424,54153033,540477,51639,3 on request
K0780.31061X50Cball steel1M6101314,5424,54153033,540477,51649,3 on request
K0780.32061X20Cball steel2M613,51819,5428,56,517,541,545,565759,52019,3 on request
K0780.32061X30Cball steel2M613,51819,5428,56,517,541,545,565759,52029,3 on request
K0780.32061X40Cball steel2M613,51819,5428,56,517,541,545,565759,52039,3 on request
K0780.32061X50Cball steel2M613,51819,5428,56,517,541,545,565759,52049,3 on request
K0780.32061X60Cball steel2M613,51819,5428,56,517,541,545,565759,52059,3 on request
K0780.32081X20Cball steel2M813,51819,55,528,56,517,541,545,565759,52019,2 on request
K0780.32081X30Cball steel2M813,51819,55,528,56,517,541,545,565759,52029,2 on request
K0780.32081X40Cball steel2M813,51819,55,528,56,517,541,545,565759,52039,2 on request
K0780.32081X50Cball steel2M813,51819,55,528,56,517,541,545,565759,52049,2 on request
K0780.32081X60Cball steel2M813,51819,55,528,56,517,541,545,565759,52059,2 on request
K0780.32101X20Cball steel2M1013,51819,5728,56,517,541,545,565759,52019,7 on request
K0780.32101X30Cball steel2M1013,51819,5728,56,517,541,545,565759,52029,7 on request
K0780.32101X40Cball steel2M1013,51819,5728,56,517,541,545,565759,52039,7 on request
K0780.32101X50Cball steel2M1013,51819,5728,56,517,541,545,565759,52049,7 on request
K0780.32101X60Cball steel2M1013,51819,5728,56,517,541,545,565759,52059,7 on request