Product groups
Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel
K1743

Clamping levers, plastic, metal detectable with external thread,...

go back

Item description/product images

DescriptionProduct description:The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Note:The metal detectable additive can lead to partial colour variations in the plastic surface.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1743 Clamping levers, plastic, metal detectable with male thread 215 kB

Drawings

Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel

Item selection/filter

Order No.Main
colour
XD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
K1743.14206X20black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,52012 on request
K1743.14206X25black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,52512 on request
K1743.14208X20black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,52012 on request
K1743.14208X40black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,54012 on request