Product groups
Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel
K0124

Clamping levers, stainless steel with internal thread and...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished.
Steel parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0124 Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel 224 kB

Drawings

Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel

Item selection/filter

Order No.XAA1BDD1D2HH1H2H3H4TNo. of
teeth
CADAcc.PriceOrder
K0124.9206M66574,51013,518,519326,517,542,545,51220 on request
K0124.9208M86574,51013,518,519326,517,542,545,51220 on request
K0124.9308M880911116212241,5102454,558,51422 on request
K0124.9310M1080911116212241,5102454,558,51422 on request