Product groups
Clamping levers, plastic with internal thread and safety function, thread insert stainless steel
K1873

Clamping levers, plastic with internal thread and safety...

go back

Item description/product images

DescriptionProduct description:Clamping levers with safety function prevent changes in the locking point through accidental opening or closing.
In the default position, the lever can be freely rotated and has no connection to the clamping point. The grip lever only engages when pushed down and the clamp can the loosened or tightened.
A spring sets the lever automatically into the default position when released.
Material:Grip lever and insert made from reinforced thermoplastic.
Screw stainless steel
Version:Stainless steel bright.Advantages:Protection against accidental opening or closing.
Closed grip contour without protruding edges.
On request:Special versions.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1873 Clamping levers, plastic with internal thread and safety function, thread insert stainless steel 258 kB

Drawings

Clamping levers, plastic with internal thread and safety function, thread insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1873.1041black grey RAL 70211M461013,213,822,7515,231,828,939,946,87,912 on request
K1873.1051black grey RAL 70211M561013,213,822,7515,231,828,939,946,87,912 on request
K1873.2051black grey RAL 70212M5813,518,819,527,45,520,741,93865,27510,512 on request
K1873.2061black grey RAL 70212M6813,518,819,527,45,520,741,93865,27510,512 on request
K1873.2081black grey RAL 70212M8913,518,819,527,45,520,741,93865,27510,512 on request
K1873.3081black grey RAL 70213M8121721,222,2401031,458,153,380,391,311,712 on request
K1873.3101black grey RAL 70213M10121721,222,2401031,458,153,380,391,311,712 on request
K1873.10484traffic red RAL 30201M461013,213,822,7515,231,828,939,946,87,912 on request
K1873.10584traffic red RAL 30201M561013,213,822,7515,231,828,939,946,87,912 on request
K1873.20584traffic red RAL 30202M5813,518,819,527,45,520,741,93865,27510,512 on request
K1873.20684traffic red RAL 30202M6813,518,819,527,45,520,741,93865,27510,512 on request
K1873.20884traffic red RAL 30202M8913,518,819,527,45,520,741,93865,27510,512 on request
K1873.30884traffic red RAL 30203M8121721,222,2401031,458,153,380,391,311,712 on request
K1873.31084traffic red RAL 30203M10121721,222,2401031,458,153,380,391,311,712 on request