Product groups
Clamping levers, plastic with external thread and POM thrust pin, threaded insert black oxidised steel
K0780_B

Clamping levers, plastic with external thread and POM thrust...

go back

Item description/product images

DescriptionMaterial:Handles fibreglass reinforced plastic with die-cast zinc toothed rings.
Steel parts grade 5.8.
Thrust pin, POM.
Version:Steel parts black oxidised.Note:The various different thrust pins are used to avoid pressure marks, compensate for unevenness or increase the grip on the workpiece.
Where L ≥ 60 mm the thread length is always 60 mm.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0780_B Clamping levers, plastic with external thread and POM thrust pin, threaded insert black oxidised steel 268 kB

Drawings

Clamping levers, plastic with external thread and POM thrust pin, threaded insert black oxidised steel

Item selection/filter

Order No.

FormComponent
material
SizeXDD1D2D3HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0780.21051X20Bpin POM1M5101314,5324,54153033,540477,51620,5 on request
K0780.21051X30Bpin POM1M5101314,5324,54153033,540477,51630,5 on request
K0780.21051X40Bpin POM1M5101314,5324,54153033,540477,51640,5 on request
K0780.21051X50Bpin POM1M5101314,5324,54153033,540477,51650,5 on request
K0780.21061X20Bpin POM1M6101314,53,524,54153033,540477,51619,8 on request
K0780.21061X30Bpin POM1M6101314,53,524,54153033,540477,51629,8 on request
K0780.21061X40Bpin POM1M6101314,53,524,54153033,540477,51639,8 on request
K0780.21061X50Bpin POM1M6101314,53,524,54153033,540477,51649,8 on request
K0780.22061X20Bpin POM2M613,51819,53,528,56,517,541,545,565759,52019,8 on request
K0780.22061X30Bpin POM2M613,51819,53,528,56,517,541,545,565759,52029,8 on request
K0780.22061X40Bpin POM2M613,51819,53,528,56,517,541,545,565759,52039,8 on request
K0780.22061X50Bpin POM2M613,51819,53,528,56,517,541,545,565759,52049,8 on request
K0780.22061X60Bpin POM2M613,51819,53,528,56,517,541,545,565759,52059,8 on request
K0780.22081X20Bpin POM2M813,51819,5528,56,517,541,545,565759,52019,6 on request
K0780.22081X30Bpin POM2M813,51819,5528,56,517,541,545,565759,52029,6 on request
K0780.22081X40Bpin POM2M813,51819,5528,56,517,541,545,565759,52039,6 on request
K0780.22081X50Bpin POM2M813,51819,5528,56,517,541,545,565759,52049,6 on request
K0780.22081X60Bpin POM2M813,51819,5528,56,517,541,545,565759,52059,6 on request
K0780.22101X20Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52019,9 on request
K0780.22101X30Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52029,9 on request
K0780.22101X40Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52039,9 on request
K0780.22101X50Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52049,9 on request
K0780.22101X60Bpin POM2M1013,51819,56,528,56,517,541,545,565759,52059,9 on request