Product groups
Clamping levers, plastic, with internal thread and zinc toothed ring , thread insert stainless steel
K0270

Clamping levers, plastic, with internal thread and zinc toothed...

go back

Item description/product images

DescriptionMaterial:

Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305.

Version:Steel parts bright.Note:Δ Add the desired grip colour here.On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0270 Clamping levers, plastic with internal thread, threaded insert stainless steel 598 kB

Drawings

Clamping levers, plastic, with internal thread and zinc toothed ring , thread insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Main
material
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0270.1041black grey RAL 7021plastic1M49101314,524,54153033,540477,516 on request
K0270.1042orange RAL 2004plastic1M49101314,524,54153033,540477,516 on request
K0270.10416colza yellow RAL 1021plastic1M49101314,524,54153033,540477,516 on request
K0270.10484traffic red RAL 3020plastic1M49101314,524,54153033,540477,516 on request
K0270.10486signal green RAL 6032plastic1M49101314,524,54153033,540477,516 on request
K0270.10487traffic blue RAL 5017plastic1M49101314,524,54153033,540477,516 on request
K0270.10488light grey RAL 7035plastic1M49101314,524,54153033,540477,516 on request
K0270.1051black grey RAL 7021plastic1M59101314,524,54153033,540477,516 on request
K0270.1052orange RAL 2004plastic1M59101314,524,54153033,540477,516 on request
K0270.10516colza yellow RAL 1021plastic1M59101314,524,54153033,540477,516 on request
K0270.10584traffic red RAL 3020plastic1M59101314,524,54153033,540477,516 on request
K0270.10586signal green RAL 6032plastic1M59101314,524,54153033,540477,516 on request
K0270.10587traffic blue RAL 5017plastic1M59101314,524,54153033,540477,516 on request
K0270.10588light grey RAL 7035plastic1M59101314,524,54153033,540477,516 on request
K0270.1061black grey RAL 7021plastic1M69101314,524,54153033,540477,516 on request
K0270.1062orange RAL 2004plastic1M69101314,524,54153033,540477,516 on request
K0270.10616colza yellow RAL 1021plastic1M69101314,524,54153033,540477,516 on request
K0270.10684traffic red RAL 3020plastic1M69101314,524,54153033,540477,516 on request
K0270.10686signal green RAL 6032plastic1M69101314,524,54153033,540477,516 on request
K0270.10687traffic blue RAL 5017plastic1M69101314,524,54153033,540477,516 on request
K0270.10688light grey RAL 7035plastic1M69101314,524,54153033,540477,516 on request
K0270.2061black grey RAL 7021plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0270.2062orange RAL 2004plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0270.20616colza yellow RAL 1021plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0270.20684traffic red RAL 3020plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0270.20686signal green RAL 6032plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0270.20687traffic blue RAL 5017plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0270.20688light grey RAL 7035plastic2M61213,51819,528,56,517,541,545,565759,520 on request
K0270.2081black grey RAL 7021plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0270.2082orange RAL 2004plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0270.20816colza yellow RAL 1021plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0270.20884traffic red RAL 3020plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0270.20886signal green RAL 6032plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0270.20887traffic blue RAL 5017plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0270.20888light grey RAL 7035plastic2M81213,51819,528,56,517,541,545,565759,520 on request
K0270.3081black grey RAL 7021plastic3M8141621,52337102453,5588091,51122 on request
K0270.3082orange RAL 2004plastic3M8141621,52337102453,5588091,51122 on request
K0270.30816colza yellow RAL 1021plastic3M8141621,52337102453,5588091,51122 on request
K0270.30884traffic red RAL 3020plastic3M8141621,52337102453,5588091,51122 on request
K0270.30886signal green RAL 6032plastic3M8141621,52337102453,5588091,51122 on request
K0270.30887traffic blue RAL 5017plastic3M8141621,52337102453,5588091,51122 on request
K0270.30888light grey RAL 7035plastic3M8141621,52337102453,5588091,51122 on request
K0270.3101black grey RAL 7021plastic3M10141621,52337102453,5588091,51122 on request
K0270.3102orange RAL 2004plastic3M10141621,52337102453,5588091,51122 on request
K0270.31016colza yellow RAL 1021plastic3M10141621,52337102453,5588091,51122 on request
K0270.31084traffic red RAL 3020plastic3M10141621,52337102453,5588091,51122 on request
K0270.31086signal green RAL 6032plastic3M10141621,52337102453,5588091,51122 on request
K0270.31087traffic blue RAL 5017plastic3M10141621,52337102453,5588091,51122 on request
K0270.31088light grey RAL 7035plastic3M10141621,52337102453,5588091,51122 on request
K0270.4101black grey RAL 7021plastic4M10171925,527,54310266166951091324 on request
K0270.4102orange RAL 2004plastic4M10171925,527,54310266166951091324 on request
K0270.41016colza yellow RAL 1021plastic4M10171925,527,54310266166951091324 on request
K0270.41084traffic red RAL 3020plastic4M10171925,527,54310266166951091324 on request
K0270.41086signal green RAL 6032plastic4M10171925,527,54310266166951091324 on request
K0270.41087traffic blue RAL 5017plastic4M10171925,527,54310266166951091324 on request
K0270.41088light grey RAL 7035plastic4M10171925,527,54310266166951091324 on request
K0270.4121black grey RAL 7021plastic4M12171925,527,54310266166951091324 on request
K0270.4122orange RAL 2004plastic4M12171925,527,54310266166951091324 on request
K0270.41216colza yellow RAL 1021plastic4M12171925,527,54310266166951091324 on request
K0270.41284traffic red RAL 3020plastic4M12171925,527,54310266166951091324 on request
K0270.41286signal green RAL 6032plastic4M12171925,527,54310266166951091324 on request
K0270.41287traffic blue RAL 5017plastic4M12171925,527,54310266166951091324 on request
K0270.41288light grey RAL 7035plastic4M12171925,527,54310266166951091324 on request
K0270.5121black grey RAL 7021plastic5M1223233032,5491233727711012615,526 on request
K0270.5122orange RAL 2004plastic5M1223233032,5491233727711012615,526 on request
K0270.51216colza yellow RAL 1021plastic5M1223233032,5491233727711012615,526 on request
K0270.51284traffic red RAL 3020plastic5M1223233032,5491233727711012615,526 on request
K0270.51286signal green RAL 6032plastic5M1223233032,5491233727711012615,526 on request
K0270.51287traffic blue RAL 5017plastic5M1223233032,5491233727711012615,526 on request
K0270.51288light grey RAL 7035plastic5M1223233032,5491233727711012615,526 on request
K0270.5161black grey RAL 7021plastic5M1623233032,5491233727711012615,526 on request
K0270.5162orange RAL 2004plastic5M1623233032,5491233727711012615,526 on request
K0270.51616colza yellow RAL 1021plastic5M1623233032,5491233727711012615,526 on request
K0270.51684traffic red RAL 3020plastic5M1623233032,5491233727711012615,526 on request
K0270.51686signal green RAL 6032plastic5M1623233032,5491233727711012615,526 on request
K0270.51687traffic blue RAL 5017plastic5M1623233032,5491233727711012615,526 on request
K0270.51688light grey RAL 7035plastic5M1623233032,5491233727711012615,526 on request