Product groups
Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel
K0124

Clamping levers, stainless steel with external thread and...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished.
Steel parts bright.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0124 Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel 240 kB

Drawings

Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel

Overview of items (compressed)

Item selection/filter
Order No.SizeXLDD1D2BAA1HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0124.9206X152M61513,518,519106574,5326,517,542,545,520 on request
K0124.9206X202M62013,518,519106574,5326,517,542,545,520 on request
K0124.9206X252M62513,518,519106574,5326,517,542,545,520 on request
K0124.9206X302M63013,518,519106574,5326,517,542,545,520 on request
K0124.9206X402M64013,518,519106574,5326,517,542,545,520 on request
K0124.9206X502M65013,518,519106574,5326,517,542,545,520 on request
K0124.9206X602M66013,518,519106574,5326,517,542,545,520 on request
K0124.9208X152M81513,518,519106574,5326,517,542,545,520 on request
K0124.9208X202M82013,518,519106574,5326,517,542,545,520 on request
K0124.9208X252M82513,518,519106574,5326,517,542,545,520 on request
K0124.9208X302M83013,518,519106574,5326,517,542,545,520 on request
K0124.9208X402M84013,518,519106574,5326,517,542,545,520 on request
K0124.9208X502M85013,518,519106574,5326,517,542,545,520 on request
K0124.9208X602M86013,518,519106574,5326,517,542,545,520 on request
K0124.9210X202M102013,518,519106574,5326,517,542,545,520 on request
K0124.9210X252M102513,518,519106574,5326,517,542,545,520 on request
K0124.9210X302M103013,518,519106574,5326,517,542,545,520 on request
K0124.9210X402M104013,518,519106574,5326,517,542,545,520 on request
K0124.9210X502M105013,518,519106574,5326,517,542,545,520 on request
K0124.9210X602M106013,518,519106574,5326,517,542,545,520 on request
K0124.9308X203M82016212211809141,5102454,558,522 on request
K0124.9308X253M82516212211809141,5102454,558,522 on request
K0124.9308X303M83016212211809141,5102454,558,522 on request
K0124.9308X403M84016212211809141,5102454,558,522 on request
K0124.9308X503M85016212211809141,5102454,558,522 on request
K0124.9308X603M86016212211809141,5102454,558,522 on request
K0124.9310X203M102016212211809141,5102454,558,522 on request
K0124.9310X253M102516212211809141,5102454,558,522 on request
K0124.9310X303M103016212211809141,5102454,558,522 on request
K0124.9310X403M104016212211809141,5102454,558,522 on request
K0124.9310X503M105016212211809141,5102454,558,522 on request
K0124.9310X603M106016212211809141,5102454,558,522 on request