Product groups
Clamping levers, electropolished or abrasive blasted stainless steel, with external thread, threaded insert stainless steel
K0124

Clamping levers, electropolished or abrasive blasted stainless...

go back

Item description/product images

DescriptionMaterial:

Handle investment cast 1.4308.
Other steel parts 1.4305.

Version:Handle electropolished or blasted.
Metal parts bright.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0124 Clamping levers, stainless steel with external thread, threaded insert stainless steel 263 kB

Drawings

Clamping levers, electropolished or abrasive blasted stainless steel, with external thread, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0124.105X10electropolished1M510131424,5414,53134404771610 on request
K0124.105X15electropolished1M510131424,5414,53134404771615 on request
K0124.105X20electropolished1M510131424,5414,53134404771620 on request
K0124.105X25electropolished1M510131424,5414,53134404771625 on request
K0124.106X10electropolished1M610131424,5414,53134404771610 on request
K0124.106X15electropolished1M610131424,5414,53134404771615 on request
K0124.106X20electropolished1M610131424,5414,53134404771620 on request
K0124.106X25electropolished1M610131424,5414,53134404771625 on request
K0124.106X30electropolished1M610131424,5414,53134404771630 on request
K0124.106X40electropolished1M610131424,5414,53134404771640 on request
K0124.106X50electropolished1M610131424,5414,53134404771650 on request
K0124.206X15electropolished2M613,518,51928,56,517,542,545,56574,5102015 on request
K0124.206X20electropolished2M613,518,51928,56,517,542,545,56574,5102020 on request
K0124.206X25electropolished2M613,518,51928,56,517,542,545,56574,5102025 on request
K0124.206X30electropolished2M613,518,51928,56,517,542,545,56574,5102030 on request
K0124.206X40electropolished2M613,518,51928,56,517,542,545,56574,5102040 on request
K0124.206X50electropolished2M613,518,51928,56,517,542,545,56574,5102050 on request
K0124.206X60electropolished2M613,518,51928,56,517,542,545,56574,5102060 on request
K0124.208X15electropolished2M813,518,51928,56,517,542,545,56574,5102015 on request
K0124.208X20electropolished2M813,518,51928,56,517,542,545,56574,5102020 on request
K0124.208X25electropolished2M813,518,51928,56,517,542,545,56574,5102025 on request
K0124.208X30electropolished2M813,518,51928,56,517,542,545,56574,5102030 on request
K0124.208X40electropolished2M813,518,51928,56,517,542,545,56574,5102040 on request
K0124.208X50electropolished2M813,518,51928,56,517,542,545,56574,5102050 on request
K0124.208X60electropolished2M813,518,51928,56,517,542,545,56574,5102060 on request
K0124.210X20electropolished2M1013,518,51928,56,517,542,545,56574,5102020 on request
K0124.210X25electropolished2M1013,518,51928,56,517,542,545,56574,5102025 on request
K0124.210X30electropolished2M1013,518,51928,56,517,542,545,56574,5102030 on request
K0124.210X40electropolished2M1013,518,51928,56,517,542,545,56574,5102040 on request
K0124.210X50electropolished2M1013,518,51928,56,517,542,545,56574,5102050 on request
K0124.210X60electropolished2M1013,518,51928,56,517,542,545,56574,5102060 on request
K0124.308X20electropolished3M816212237102454,558,58091112220 on request
K0124.308X25electropolished3M816212237102454,558,58091112225 on request
K0124.308X30electropolished3M816212237102454,558,58091112230 on request
K0124.308X40electropolished3M816212237102454,558,58091112240 on request
K0124.308X50electropolished3M816212237102454,558,58091112250 on request
K0124.308X60electropolished3M816212237102454,558,58091112260 on request
K0124.310X20electropolished3M1016212237102454,558,58091112220 on request
K0124.310X25electropolished3M1016212237102454,558,58091112225 on request
K0124.310X30electropolished3M1016212237102454,558,58091112230 on request
K0124.310X40electropolished3M1016212237102454,558,58091112240 on request
K0124.310X50electropolished3M1016212237102454,558,58091112250 on request
K0124.310X60electropolished3M1016212237102454,558,58091112260 on request
K0124.412X25electropolished4M12192727,54310276367,595109132425 on request
K0124.412X30electropolished4M12192727,54310276367,595109132430 on request
K0124.412X40electropolished4M12192727,54310276367,595109132440 on request
K0124.412X50electropolished4M12192727,54310276367,595109132450 on request
K0124.412X60electropolished4M12192727,54310276367,595109132460 on request
K0124.516X30electropolished5M16233132491231,57377,5110126152630 on request
K0124.516X40electropolished5M16233132491231,57377,5110126152640 on request
K0124.516X50electropolished5M16233132491231,57377,5110126152650 on request
K0124.516X60electropolished5M16233132491231,57377,5110126152660 on request
K0124.105153X10blasted1M510131424,5414,53134404771610 on request
K0124.105153X15blasted1M510131424,5414,53134404771615 on request
K0124.105153X20blasted1M510131424,5414,53134404771620 on request
K0124.105153X25blasted1M510131424,5414,53134404771625 on request
K0124.106153X10blasted1M610131424,5414,53134404771610 on request
K0124.106153X15blasted1M610131424,5414,53134404771615 on request
K0124.106153X20blasted1M610131424,5414,53134404771620 on request
K0124.106153X25blasted1M610131424,5414,53134404771625 on request
K0124.106153X30blasted1M610131424,5414,53134404771630 on request
K0124.106153X40blasted1M610131424,5414,53134404771640 on request
K0124.106153X50blasted1M610131424,5414,53134404771650 on request
K0124.206153X15blasted2M613,518,51928,56,517,542,545,56574,5102015 on request
K0124.206153X20blasted2M613,518,51928,56,517,542,545,56574,5102020 on request
K0124.206153X25blasted2M613,518,51928,56,517,542,545,56574,5102025 on request
K0124.206153X30blasted2M613,518,51928,56,517,542,545,56574,5102030 on request
K0124.206153X40blasted2M613,518,51928,56,517,542,545,56574,5102040 on request
K0124.206153X50blasted2M613,518,51928,56,517,542,545,56574,5102050 on request
K0124.206153X60blasted2M613,518,51928,56,517,542,545,56574,5102060 on request
K0124.208153X15blasted2M813,518,51928,56,517,542,545,56574,5102015 on request
K0124.208153X20blasted2M813,518,51928,56,517,542,545,56574,5102020 on request
K0124.208153X25blasted2M813,518,51928,56,517,542,545,56574,5102025 on request
K0124.208153X30blasted2M813,518,51928,56,517,542,545,56574,5102030 on request
K0124.208153X40blasted2M813,518,51928,56,517,542,545,56574,5102040 on request
K0124.208153X50blasted2M813,518,51928,56,517,542,545,56574,5102050 on request
K0124.208153X60blasted2M813,518,51928,56,517,542,545,56574,5102060 on request
K0124.210153X20blasted2M1013,518,51928,56,517,542,545,56574,5102020 on request
K0124.210153X25blasted2M1013,518,51928,56,517,542,545,56574,5102025 on request
K0124.210153X30blasted2M1013,518,51928,56,517,542,545,56574,5102030 on request
K0124.210153X40blasted2M1013,518,51928,56,517,542,545,56574,5102040 on request
K0124.210153X50blasted2M1013,518,51928,56,517,542,545,56574,5102050 on request
K0124.210153X60blasted2M1013,518,51928,56,517,542,545,56574,5102060 on request
K0124.308153X20blasted3M816212237102454,558,58091112220 on request
K0124.308153X25blasted3M816212237102454,558,58091112225 on request
K0124.308153X30blasted3M816212237102454,558,58091112230 on request
K0124.308153X40blasted3M816212237102454,558,58091112240 on request
K0124.308153X50blasted3M816212237102454,558,58091112250 on request
K0124.308153X60blasted3M816212237102454,558,58091112260 on request
K0124.310153X20blasted3M1016212237102454,558,58091112220 on request
K0124.310153X25blasted3M1016212237102454,558,58091112225 on request
K0124.310153X30blasted3M1016212237102454,558,58091112230 on request
K0124.310153X40blasted3M1016212237102454,558,58091112240 on request
K0124.310153X50blasted3M1016212237102454,558,58091112250 on request
K0124.310153X60blasted3M1016212237102454,558,58091112260 on request
K0124.412153X25blasted4M12192727,54310276367,595109132425 on request
K0124.412153X30blasted4M12192727,54310276367,595109132430 on request
K0124.412153X40blasted4M12192727,54310276367,595109132440 on request
K0124.412153X50blasted4M12192727,54310276367,595109132450 on request
K0124.412153X60blasted4M12192727,54310276367,595109132460 on request
K0124.516153X30blasted5M16233132491231,57377,5110126152630 on request
K0124.516153X40blasted5M16233132491231,57377,5110126152640 on request
K0124.516153X50blasted5M16233132491231,57377,5110126152650 on request
K0124.516153X60blasted5M16233132491231,57377,5110126152660 on request