Product groups
Clamping levers, plastic, antistatic with external thread, threaded insert black oxidised steel
K0269

Clamping levers, plastic, antistatic with external thread,...

go back

Item description/product images

DescriptionMaterial:Handles reinforced plastic, toothed ring die-cast zinc.
Steel parts grade 5.8.
Version:Steel parts black oxidised, handles graphite black.Note:Where L ≥ 60 mm the thread length is always 60 mm.
Application:Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0269 Clamping levers, plastic, antistatic with external thread, threaded insert black oxidised steel 224 kB
 Technical information ESD 208 kB
 Certification TÜV SÜD 156 kB

Drawings

Clamping levers, plastic, antistatic with external thread, threaded insert black oxidised steel

Item selection/filter

Order No.XDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0269.1120624X20M613,51819,528,56,517,541,545,565759,52020 on request
K0269.1120824X20M813,51819,528,56,517,541,545,565759,52020 on request
K0269.1121024X20M1013,51819,528,56,517,541,545,565759,52020 on request