Product groups
Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel
K0982

Clamping levers, plastic, ergonomic, with external thread,...

go back

Item description/product images

DescriptionMaterial:

Handle:
Hard components reinforced plastic, toothed ring die-cast zinc.
Soft components thermoplastic elastomer.
Steel parts:
Stainless steel, 1.4305.

Version:Steel parts bright.Note:The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components) are supplied as standard.

The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt. The design was especially developed for ergonomic gripping requirements.

The push button improves disengagement and allows the handle to be easily used.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other male threads, screw lengths, colour combinations and special versions.
Dimension “H1” available in other lengths on request at extra charge.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0982 Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel 314 kB

Drawings

Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel

Item selection/filter

Order No.XDD1

HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0982.3081X20M81630,555,61037,376,58188,599,5202220 on request
K0982.3081X25M81630,555,61037,376,58188,599,5202225 on request
K0982.3081X30M81630,555,61037,376,58188,599,5202230 on request
K0982.3081X40M81630,555,61037,376,58188,599,5202240 on request
K0982.3081X50M81630,555,61037,376,58188,599,5202250 on request
K0982.3081X60M81630,555,61037,376,58188,599,5202260 on request
K0982.3101X20M101630,555,61037,376,58188,599,5202220 on request
K0982.3101X25M101630,555,61037,376,58188,599,5202225 on request
K0982.3101X30M101630,555,61037,376,58188,599,5202230 on request
K0982.3101X40M101630,555,61037,376,58188,599,5202240 on request
K0982.3101X50M101630,555,61037,376,58188,599,5202250 on request
K0982.3101X60M101630,555,61037,376,58188,599,5202260 on request