Product groups
Swivel castors, stainless steel with stop-fix and polyamide wheels, standard version
K1773_LS

Swivel castors, stainless steel with stop-fix and polyamide...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4301.
Wheels high-quality unbreakable polyamide.

Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range:-25 °C to +80 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1773_LS Swivel castors with stop fix 250 kB

Drawings

Swivel castors, stainless steel with stop-fix and polyamide wheels, standard version
Swivel castors, stainless steel with stop-fix and polyamide wheels, standard version

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1773.210750322Swivel castorplain bearing38326055857591001008076150 on request
K1773.211000372Swivel castorplain bearing363760558510091251008076150 on request
K1773.211250402Swivel castorplain bearing404060558512591501008076150 on request
K1773.211500502Swivel castorplain bearing5450807511015011190140105-300 on request