Product groups

Item description/product images

DescriptionMaterial:Tread light brown Extrathane® Shore 92A or white polyamide 6 Shore 80D.Note:The tread is firmly bonded onto a ball bearing.

Extrathane tread: quiet running, low roll resistance, elastic, gentle on floors, very wear resistant, high cut and tear resistance, non-marking, non-staining.

Polyamide 6 tread: unbreakable, very low roll resistance, light running on smooth floors, very wear resistant.
Uses: conveyor belts, doors, etc.
Other sizes on request.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1779 Guide rollers 149 kB

Drawings

Guide rollers

Item selection/filter

Order No.

Version 1Material
tread
Wheel
bearing
D

D1BBall bearing

Permissible
load
kg
CADAcc.PriceOrder
K1779.03008without locking systemextrathaneBall bearing3068626 2RS20 on request
K1779.03514without locking systemextrathaneBall bearing35121460002RS40 on request
K1779.04020without locking systemextrathaneBall bearing40102060002RS40 on request
K1779.05015without locking systemextrathaneBall bearing5010156200 2RS60 on request
K1779.06020without locking systemextrathaneBall bearing6017206203 2RS90 on request
K1779.07020without locking systemextrathaneBall bearing7025206205 2RS125 on request
K1779.030081without locking systempolyamide 6Ball bearing3068626 2RS35 on request
K1779.035111without locking systempolyamide 6Ball bearing358116082RS55 on request
K1779.040201without locking systempolyamide 6Ball bearing4010206200 2RS100 on request
K1779.050151without locking systempolyamide 6Ball bearing5010156200 2RS100 on request
K1779.060201without locking systempolyamide 6Ball bearing6017206203 2RS165 on request
K1779.070201without locking systempolyamide 6Ball bearing7025206205 2RS185 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33