Product groups

Item description/product images

DescriptionMaterial:Wheel body steel tube with ball bearing.
Tread Extrathane® 92 Shore A.
Note:The ball bearing is splashproof. The tread is firmly bonded. These rollers resist abrasion, are non-staining, gentle to floors, low-noise, elastic, have low roll resistance and have a particularly high elastic restoration after long standing high cut and tear resistance.
Uses: pallet trucks, forklift, etc.
Other sizes on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1781 Rollers heavy-load 188 kB

Drawings

Rollers heavy-load

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1781.0856020150 ml aerosol85206065450 on request
K1781.0856025150 ml aerosol85256065450 on request
K1781.0857520150 ml aerosol85207580570 on request
K1781.0857525150 ml aerosol85257580570 on request
K1781.0859525150 ml aerosol852595100720 on request