Product groups
Wheels polyamide heavy-duty version
K1784

Wheels polyamide heavy-duty version

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Polyamide.Note:Polyamide wheels are unbreakable, non-corroding, shock and impact proof and chemical resistant. They also have high abrasion resistance and low roll resistance.
Suitable as replacement rollers for the castors K1772.
Drawing reference:
Form A: plain bearing
Form B: ball bearing
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1784 Wheels polyamide heavy-duty version 204 kB

Drawings (total overview)

Wheels polyamide heavy-duty version

Nylon wheels, heavy version with plain bearings, Form A

More information

Drawings

Nylon wheels, heavy version with plain bearings, Form A

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1784.07532plain bearing75123235300 on request
K1784.10037plain bearing100153745500 on request
K1784.12540plain bearing125154045700 on request
K1784.15050plain bearing150205060800 on request
K1784.20050plain bearing2002050601500 on request
K1784.25065plain bearing2502565702000 on request

Nylon wheels, heavy version with ball bearings, Form B

More information

Drawings

Nylon wheels, heavy version with ball bearings, Form B

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1784.075321ball bearing75153235300 on request
K1784.100371ball bearing100153745500 on request
K1784.125401ball bearing125204045700 on request
K1784.150501ball bearing150205060800 on request
K1784.200501ball bearing2002550601500 on request
K1784.250651ball bearing2502565652000 on request