Product groups
Elevating castors with integrated machine foot
K1787

Elevating castors with integrated machine foot

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Roller break resistant polyamide 6, Shore 70D.
Machine foot steel.
Version:Housing trivalent blue passivated.
Roller white.
Machine foot electro zinc-plated with grey rubber pads.
Note:Elevating castor swivel version with integrated levelling machine foot. With sealed ball bearing in the swivel head. Wheel axle bolted. The ergonomic form of the non-swivelling actuating lever enables ease of operation. The short actuation travel with simultaneous long plunger stroke and very high lifting force enables heavy weights to be easily raised and safely fixated.Drawing reference:
1) swivelling
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1787 Elevating castors with integrated machine foot 258 kB

Drawings

Elevating castors with integrated machine foot

Item selection/filter

Order No.Version 1Wheel
bearing
D

ABB1B2B3B4D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1787.08037with locking systemPlain bearing8056375560808591201008076230 on request
K1787.10037with locking systemPlain bearing10065375560808591421008076230 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33