Product groups
Elevating castors with foot with bolt hole or mounting plate
K1786

Elevating castors with foot with bolt hole or mounting plate

go back

Item description/product images

DescriptionMaterial:Housing die-cast aluminium.
Roller break resistant polyamide 6, Shore 70D.
Foot hard rubber.
Version:Housing, powder-coated, ivory.
Steel parts trivalent blue passivated.
Roller and foot black.
Note:Elevating castor with foot. With sealed ball bearing in the swivel head. Height adjustment with a 13 mm spanner or by the integrated adjustment screw. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1786 Elevating castors with foot with bolt hole or mounting plate 274 kB

Drawings

Elevating castors with foot with bolt hole or mounting plate

Item selection/filter

Order No.Version 1Wheel
bearing
Kind of fasteningD

D1ABB1B3HH1LL1RSWPermissible
load
kg
CADAcc.PriceOrder
K1786.045180with locking systemplain bearingbolt hole45M8x123218-587282--54,540180 on request
K1786.050220with locking systemplain bearingbolt hole50M12x153822-728494--6346250 on request
K1786.063290with locking systemplain bearingbolt hole63M12x154629-85104119--77,565500 on request
K1786.045181with locking systemplain bearingmounting plate457321842587282554254,5-180 on request
K1786.050221with locking systemplain bearingmounting plate507382258728494735863-250 on request
K1786.063291with locking systemplain bearingmounting plate63946297085104119907077,5-500 on request