Product groups
Swivel and fixed castors, stainless steel with polyamide wheels, standard version
K1773

Swivel and fixed castors, stainless steel with polyamide wheels,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Housing stainless steel 1.4301.
Wheels high-quality unbreakable polyamide.

Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range:-25 °C to +80 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1773 Swivel and fixed castors stainless steel, standard version 335 kB

Drawings (total overview)

Swivel and fixed castors, stainless steel with polyamide wheels, standard version
Swivel and fixed castors, stainless steel with polyamide wheels, standard version

Fixed castors, stainless steel with polyamide wheels, standard version

More information

Drawings

Fixed castors, stainless steel with polyamide wheels, standard version

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3DD1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1773.210750321external thread15326055857591001008076150 on request
K1773.211000371external thread153760558510091251008076150 on request
K1773.211250401external thread154060558512591501008076150 on request
K1773.211500501external thread1550807511015011190140105-300 on request

Swivel castors, stainless steel with polyamide wheels, standard version

More information

Drawings

Swivel castors, stainless steel with polyamide wheels, standard version
Swivel castors, stainless steel with polyamide wheels, standard version

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1773.21075032external thread1538326055857591001008076150 on request
K1773.21100037external thread15363760558510091251008076150 on request
K1773.21125040external thread15404060558512591501008076150 on request
K1773.21150050external thread155450807511015011190140105-300 on request

Swivel castors, stainless steel with stop-fix and polyamide wheels, standard version

More information

Drawings

Swivel castors, stainless steel with stop-fix and polyamide wheels, standard version
Swivel castors, stainless steel with stop-fix and polyamide wheels, standard version

Item selection/filter

Order No.ItemWheel
bearing
ABB1B2B3D

D1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1773.210750322external thread1538326055857591001008076150 on request
K1773.211000372external thread15363760558510091251008076150 on request
K1773.211250402external thread15404060558512591501008076150 on request
K1773.211500502external thread155450807511015011190140105-300 on request