Product groups
Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version
K1760

Steel plate swivel and fixed castors, electrically conductive...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel and fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1760 Swivel and fixed castors steel plate, electrically conductive, heavy-duty version 387 kB
 Technical information for electrically conductive swivel and fixed castors 251 kB

Drawings (total overview)

Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version
Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version

Steel plate fixed castors, electrically conductive with rubber tread, heavy duty version

More information

Drawings

Steel plate fixed castors, electrically conductive with rubber tread, heavy duty version
Steel plate fixed castors, electrically conductive with rubber tread, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BDHPermissible
load
kg
CADAcc.PriceOrder
K1760.11080321Fixed castorwithout locking systemPlain bearing328011165 on request
K1760.11100321Fixed castorwithout locking systemPlain bearing3210013670 on request
K1760.11125321Fixed castorwithout locking systemPlain bearing3212516180 on request

Steel plate swivel castors, electrically conductive with rubber tread, heavy duty version

More information

Drawings

Steel plate swivel castors, electrically conductive with rubber tread, heavy duty version
Steel plate swivel castors, electrically conductive with rubber tread, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDHRPermissible
load
kg
CADAcc.PriceOrder
K1760.1108032Swivel castorwithout locking systemPlain bearing4032801118065 on request
K1760.1110032Swivel castorwithout locking systemPlain bearing40321001369070 on request
K1760.1112532Swivel castorwithout locking systemPlain bearing4032125161102,580 on request

Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, heavy duty version

More information

Drawings

Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, heavy duty version
Steel plate swivel castors with stop-fix, electrically conductive with rubber tread, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDHRPermissible
load
kg
CADAcc.PriceOrder
K1760.11080322Swivel castorwith stop-fix locking systemPlain bearing4032801118065 on request
K1760.11100322Swivel castorwith stop-fix locking systemPlain bearing40321001369070 on request
K1760.11125322Swivel castorwith stop-fix locking systemPlain bearing4032125161102,580 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33