Product groups
Steel plate swivel castors with standard solid rubber tyres, heavy duty version
K1760_L

Steel plate swivel castors with standard solid rubber tyres,...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Solid rubber tyres are shock and impact proof and non-corroding.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1760_L Swivel castors 235 kB

Drawings

Steel plate swivel castors with standard solid rubber tyres, heavy duty version
Steel plate swivel castors with standard solid rubber tyres, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDHRPermissible
load
kg
CADAcc.PriceOrder
K1760.08025Swivel castorwithout locking systemplain bearing4025801118060 on request
K1760.10032Swivel castorwithout locking systemplain bearing40321001369090 on request
K1760.12525Swivel castorwithout locking systemplain bearing4025125161102,580 on request
K1760.12532Swivel castorwithout locking systemplain bearing4032125161102,5100 on request