Product groups
Handwheels disc, aluminium, with revolving cylinder grip
K0161_MDG

Handwheels disc, aluminium, with revolving cylinder grip

go back

Item description/product images

DescriptionMaterial:Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Version:Black, powder-coated.
Wheel rim turned.
On request:Hubs with square socket.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0161_MDG Handwheels disc, aluminium, with revolving cylinder grip 298 kB

Drawings

Handwheels disc, aluminium, with revolving cylinder grip
Handwheels disc, aluminium, with revolving cylinder grip

Item selection/filter

Order No.Version 1D1D2D3L1L3B3
T
Revolving
cylinder
grip
CADAcc.PriceOrder
K0161.41080X10reamed hole8010H7261631--ø18 x M6 x 40 on request
K0161.41080X12reamed hole8012H7261631--ø18 x M6 x 40 on request
K0161.41100X10reamed hole10010H7311734--ø18 x M6 x 40 on request
K0161.41100X12reamed hole10012H7311734--ø18 x M6 x 40 on request
K0161.41125X12reamed hole12512H7301837--ø22 x M8 x 56 on request
K0161.41125X14reamed hole12514H7301837--ø22 x M8 x 56 on request
K0161.41140X14reamed hole14014H7341934--ø22 x M8 x 56 on request
K0161.41140X15reamed hole14015H7341934--ø22 x M8 x 56 on request
K0161.41160X15reamed hole16015H7402040--ø26 x M10 x 80 on request
K0161.41160X16reamed hole16016H7402040--ø26 x M10 x 80 on request
K0161.41200X18reamed hole20018H7502446--ø26 x M10 x 80 on request
K0161.41200X20reamed hole20020H7502446--ø26 x M10 x 80 on request
K0161.41250X22reamed hole25022H7502849--ø31 x M12 x 102 on request
K0161.41250X24reamed hole25024H7502849--ø31 x M12 x 102 on request
K0161.51080X10reamed hole with slot8010H7261631311,4ø18 x M6 x 40 on request
K0161.51080X12reamed hole with slot8012H7261631413,8ø18 x M6 x 40 on request
K0161.51100X10reamed hole with slot10010H7311734311,4ø18 x M6 x 40 on request
K0161.51100X12reamed hole with slot10012H7311734413,8ø18 x M6 x 40 on request
K0161.51125X12reamed hole with slot12512H7301837413,8ø22 x M8 x 56 on request
K0161.51125X14reamed hole with slot12514H7301837516,3ø22 x M8 x 56 on request
K0161.51140X14reamed hole with slot14014H7341934516,3ø22 x M8 x 56 on request
K0161.51140X15reamed hole with slot14015H7341934517,3ø22 x M8 x 56 on request
K0161.51160X15reamed hole with slot16015H7402040517,3ø26 x M10 x 80 on request
K0161.51160X16reamed hole with slot16016H7402040518,3ø26 x M10 x 80 on request
K0161.51200X18reamed hole with slot20018H7502446620,8ø26 x M10 x 80 on request
K0161.51200X20reamed hole with slot20020H7502446622,8ø26 x M10 x 80 on request
K0161.51250X22reamed hole with slot25022H7502849624,8ø31 x M12 x 102 on request
K0161.51250X24reamed hole with slot25024H7502849827,3ø31 x M12 x 102 on request