Product groups

Item description/product images

DescriptionMaterial:Stainless steelVersion:Bright.Note:Reducer sleeves are used to change the diameter between the hollow shaft sensor and adjustment spindle.Suitable forHollow shaft sensors K1926Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1927 Reducer sleeves 203 kB

Drawings

Reducer sleeves

Item selection/filter

Order No.ADD1

D2LCADAcc.PriceOrder
K1927.112012320123,620on request
K1927.112014320143,620on request
K1927.112016320163,620on request
K1927.112018320183,620on request