Product groups
Crank handles stainless steel with revolving grip
K0999

Crank handles stainless steel with revolving grip

go back

Item description/product images

DescriptionVersion:Bright.Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0999 Crank handles stainless steel with revolving grip 127 kB

Drawings (total overview)

Crank handles stainless steel with revolving grip

Crank handles stainless steel, revolving grip, reamed hole

More information

Drawings

Crank handles stainless steel, revolving grip, reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K0999.3110reamed holewithout transverse hole80241016-82602213,4-100 on request
K0999.3212reamed holewithout transverse hole100281220-98722616-124 on request
K0999.3314reamed holewithout transverse hole125301426-118902815,8-153 on request
K0999.3417reamed holewithout transverse hole160341726-122903219,6-190 on request
K0999.31106reamed holewith transverse bore80241016M682602213,47,5100 on request
K0999.32126reamed holewith transverse bore100281220M6987226167,5124 on request
K0999.33146reamed holewith transverse bore125301426M6118902815,87,5153 on request
K0999.34176reamed holewith transverse bore160341726M6122903219,67,5190 on request

Crank handles stainless steel, revolving grip, square socket

More information

Drawings

Crank handles stainless steel, revolving grip, square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0999.4110square socketwithout transverse hole802416-82602213,4-10010 on request
K0999.4212square socketwithout transverse hole1002820-98722616-12412 on request
K0999.4314square socketwithout transverse hole1253026-118902815,8-15314 on request
K0999.4417square socketwithout transverse hole1603426-122903219,6-19017 on request
K0999.41106square socketwith transverse bore802416M682602213,47,510010 on request
K0999.42126square socketwith transverse bore1002820M6987226167,512412 on request
K0999.43146square socketwith transverse bore1253026M6118902815,87,515314 on request
K0999.44176square socketwith transverse bore1603426M6122903219,67,519017 on request