Product groups
Crank handles with safety grip
K0268

Crank handles with safety grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version:Black grey thermoplastic.
Steel parts black oxidised.
Note:The hub cover is supplied unassembled. The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer. Two actions must be made to bring the safety cylinder grip into an operating position:
- Swing the grip out around the pivot shaft until it stops (90°).
- Push the grip in an axial direction into the lock position.
The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0268 Crank handles with safety grip 540 kB

Drawings (total overview)

Crank handles with safety grip
Crank handles with safety grip

Crank handles with safety grip, without keyway

More information

Drawings

Crank handles with safety grip, without keyway

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD2D7HH1H2H3H4LL2CADAcc.PriceOrder
K0268.1108reamed holewithout transverse holethermoplastic80248-84,247,528,513-10412,7 on request
K0268.1110reamed holewithout transverse holethermoplastic802410-84,247,528,513-10412,7 on request
K0268.1210reamed holewithout transverse holethermoplastic1002910-104,258,535,513-12915,7 on request
K0268.1212reamed holewithout transverse holethermoplastic1002912-104,258,535,513-12915,7 on request
K0268.1312reamed holewithout transverse holethermoplastic1253612-139824418,5-16119,5 on request
K0268.1314reamed holewithout transverse holethermoplastic1253614-139824418,5-16119,5 on request
K0268.11086reamed holesecuritythermoplastic80248M684,247,528,5137,510412,7 on request
K0268.11106reamed holesecuritythermoplastic802410M684,247,528,5137,510412,7 on request
K0268.12106reamed holesecuritythermoplastic1002910M6104,258,535,5137,512915,7 on request
K0268.12126reamed holesecuritythermoplastic1002912M6104,258,535,5137,512915,7 on request
K0268.13126reamed holesecuritythermoplastic1253612M6139824418,57,516119,5 on request
K0268.13146reamed holesecuritythermoplastic1253614M6139824418,57,516119,5 on request

Crank handles with safety grip, with keyway

More information

Drawings

Crank handles with safety grip, with keyway
Crank handles with safety grip, with keyway

Item selection/filter

Order No.

Version 1Version 2Component
material
AB3DD2D7HH1H2H3H4LL2TCADAcc.PriceOrder
K0268.110802reamed hole with slotwithout transverse holethermoplastic802248-84,247,528,513-10412,79 on request
K0268.111003reamed hole with slotwithout transverse holethermoplastic8032410-84,247,528,513-10412,711,4 on request
K0268.121003reamed hole with slotwithout transverse holethermoplastic10032910-104,258,535,513-12915,711,4 on request
K0268.121204reamed hole with slotwithout transverse holethermoplastic10042912-104,258,535,513-12915,713,8 on request
K0268.131204reamed hole with slotwithout transverse holethermoplastic12543612-139824418,5-16119,513,8 on request
K0268.131405reamed hole with slotwithout transverse holethermoplastic12553614-139824418,5-16119,516,3 on request
K0268.1108026reamed hole with slotsecuritythermoplastic802248M684,247,528,5137,510412,79 on request
K0268.1110036reamed hole with slotsecuritythermoplastic8032410M684,247,528,5137,510412,711,4 on request
K0268.1210036reamed hole with slotsecuritythermoplastic10032910M6104,258,535,5137,512915,711,4 on request
K0268.1212046reamed hole with slotsecuritythermoplastic10042912M6104,258,535,5137,512915,713,8 on request
K0268.1312046reamed hole with slotsecuritythermoplastic12543612M6139824418,57,516119,513,8 on request
K0268.1314056reamed hole with slotsecuritythermoplastic12553614M6139824418,57,516119,516,3 on request

Crank handles with safety grip, with square socket

More information

Drawings

Crank handles with safety grip, with square socket

Item selection/filter

Order No.

Version 1Version 2Component
material
ADD7HH1H2H3H4LL2SWCADAcc.PriceOrder
K0268.2108square socketwithout transverse holethermoplastic8024-84,247,528,513-10412,78 on request
K0268.2110square socketwithout transverse holethermoplastic8024-84,247,528,513-10412,710 on request
K0268.2210square socketwithout transverse holethermoplastic10029-104,258,535,513-12915,710 on request
K0268.2212square socketwithout transverse holethermoplastic10029-104,258,535,513-12915,712 on request
K0268.2312square socketwithout transverse holethermoplastic12536-139824418,5-16119,512 on request
K0268.2314square socketwithout transverse holethermoplastic12536-139824418,5-16119,514 on request
K0268.21086square socketsecuritythermoplastic8024M684,247,528,5137,510412,78 on request
K0268.21106square socketsecuritythermoplastic8024M684,247,528,5137,510412,710 on request
K0268.22106square socketsecuritythermoplastic10029M6104,258,535,5137,512915,710 on request
K0268.22126square socketsecuritythermoplastic10029M6104,258,535,5137,512915,712 on request
K0268.23126square socketsecuritythermoplastic12536M6139824418,57,516119,512 on request
K0268.23146square socketsecuritythermoplastic12536M6139824418,57,516119,514 on request