Product groups
Crank handles aluminium with fold-away grip
K0997

Crank handles aluminium with fold-away grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0997 Crank handles aluminium with fold-away grip 243 kB

Drawings (total overview)

Crank handles aluminium with fold-away grip

Crank handles aluminium with fold-away grip and reamed hole

More information

Drawings

Crank handles aluminium with fold-away grip and reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
K0997.1110reamed holewithout transverse hole80241016-89492213,4-100 on request
K0997.1212reamed holewithout transverse hole100281220-10859,52616-124 on request
K0997.1314reamed holewithout transverse hole125301425-140832815,8-153 on request
K0997.1417reamed holewithout transverse hole160341725-144833219,6-190 on request
K0997.11106reamed holefold-down80241016M689492213,47,5100 on request
K0997.12126reamed holefold-down100281220M6107,959,426167,5124 on request
K0997.13146reamed holefold-down125301426M6140,583,52815,87,5153 on request
K0997.14176reamed holefold-down160341726M6144,583,53219,67,5190 on request

Crank handles aluminium with safety grip and square socket

More information

Drawings

Crank handles aluminium with safety grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K0997.2110square socketwithout transverse hole802416-89492213,4-10010 on request
K0997.2212square socketwithout transverse hole1002820-10859,52616-12412 on request
K0997.2314square socketwithout transverse hole1253025-140832815,8-15314 on request
K0997.2417square socketwithout transverse hole1603425-144833219,6-19017 on request
K0997.21106square socketfold-down802416M689492213,47,510010 on request
K0997.22126square socketfold-down1002820M6107,959,426167,512412 on request
K0997.23146square socketfold-down1253026M6140,583,52815,87,515314 on request
K0997.24176square socketfold-down1603426M6144,583,53219,67,519017 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33